단종

Screening Station Backdrop (T131177)

Roll-up backdrop for skin temperature screening stations. 125 × 300 cm (49.2 × 118.1 in) fabric in a sturdy aluminum cassette with a stand and fold-out foot. The roll-up has telescopic struts that can be varied in height from 95 to 225 cm (37.4 to 88.6 in). An included extension tube allows for full height of 300 cm (118.1 in).