단종

Extech TK430-IR

Industrial Troubleshooting Kit with IR

The Extech TK430-IR is a true RMS multimeter, clamp meter and IR thermometer kit. It is ideal for electrical testing needs such as the installation and repair of electrical systems, HVAC equipment, and large appliances. Included is the the EX430 True RMS Auto Ranging Multimeter with 11 functions, the MA200 400 Amp Clamp Meter with basic AC Current and 1 mA resolution, the 42510 InfraRed Thermometer with laser pointer, and the 40130 Non-Contact Voltage Detector that measures 100 V to 600 V AC. The TK430-IR is complete with a set of test leads and Type K bead wire temperature probe. Supplied in a heavy duty hard carrying case that provides protection and organization for meters and accessories.

리소스 및 지원

Datasheet

Extech TK430-IR Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.