단종

Extech TL625

100MHz 2000V High Voltage Oscilloscope Probe

The Extech TL625 is a replacement 100 MHz High Voltage Oscilloscope Probe for the MS6000 series Oscilloscopes. It measures up to 10 Mohm input impedance, 17.5 pF capacitance, and 2000 V with a 15 pF to 35pF compensation range. Includes probe tip, 1.2 meter long cable, ground lead, and adjustment tool.

리소스 및 지원

User Manual

Extech TL625 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.