The FLIR Elara™ FB-Series ID thermal security camera uses onboard analytics to classify human or vehicular intrusions, making it ideal for perimeter intrusion detection and sterile-zone monitoring. The Elara™ FB-Series ID can also hand off classified intrusions to FLIR PTZ cameras for autonomous tracking of intruders. Easy to set up, Elara™ FB-Series provide reliable detection with low false alarm rates in challenging environments, bad weather, and complete darkness.

Best-in-class intrusion detection with on-board analytics
The Elara FB-Series ID classifies human and vehicle intrusions, and hand-off targets to autonomous PTZ tracking cameras.
The camera is fully certified by third party video management systems, as well as FLIR United VMS.
FLIR's award winning thermal technology is backed by the industry's most extensive warranty.

Specifications

Environmental
Humidity 10%-90% relative humidity
IP Rating [dust and water ingress] IP66
Operating Temperature Range -40°C to 50°C
Regulatory FCC Part 15 (Subpart B, Class A), CE marked, EN55032, EN55024, RoHS, WEEE
Storage Temperature Range -20°C to 70°C
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Dimensions [L x W x H] 285 x 96 x 94 mm/11.1" x 3.8" x 3.7" With sunshield and fully extended mounting arm
Effective Resolution 76,800 pixels
Focus Range Athermalized, focus-free
Input Voltage 12 VDC 24VAC PoE
Power Consumption 12 VDC: 17 W (maximum with heaters) 24VAC : 13 VA (maximum with heaters) 24VDC : 13 W (maximum with heaters) PoE: 13 W
Measurement & Analysis
Analytics Features Region Entrance/Intrusion Detection, Crossover/Fence Trespassing; Auto/Manual Depth Setup, Human and Vehicle Rules, Hand-off target to autonomous PTZ tracking, Tampering Detection
Analytics Management Web-based configuration and management, Masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
System Integration
Ethernet 10/100 Mbps
External Analytics Compatible Yes
Network APIs Nexus SDK for comprehensive system control and integration; Nexus CGI for http command interfaces; ONVIF Profile S
Supported Protocols IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
Array Format [NTSC] FB-309 ID, FB-312 ID, FB-324 ID, FB-349 ID, FB-393 ID: 320 x 240
FB-618 ID, FB-632 ID, FB-650 ID, FB-695 ID: 640 x 480
f number FB-309 ID, FB-312 ID, FB-618 ID, FB-632 ID, FB-650 ID: F1.0
FB-349 ID, FB-393 ID, FB-695 ID: F1.3
Field of view [FOV] FB-393 ID, 93° FOV, 17 µm: 93°
FB-349 ID, 49° FOV, 17 µm: 49°
FB-324 ID, 24° FOV, 17 µm: 24°
FB-312 ID, 12° FOV, 12 µm: 12°
FB-309 ID, 9° FOV, 12 µm: 9°
FB-695 ID, 95° FOV, 17 µm: 95°
FB-650-ID, 50°FOV, 12 µm: 50°
FB-632 ID, 32° FOV, 12 µm: 32°
FB-618 ID, 18° FOV, 12 µm: 18°
Focal Length FB-309 ID: 24mm
FB-312 ID, FB-618 ID, FB-632 ID, FB-650 ID: 18mm
FB-324 ID: 12.8mm
FB-349 ID: 6.8mm
FB-393 ID, FB-695 ID: 3.7mm
Image Uniformity Optimization Automatic Flat Field Correction (FFC) – Thermal and Temporal triggers
Pixel Pitch FB-309 ID, FB-312 ID, FB-618 ID, FB-632 ID, FB-650 ID: 12u
FB-324 ID, FB-349 ID, FB-393 ID, FB-695 ID: 17u
Sensitivity <50mK @ 25c F# 1.0
Spectral Range 8 µm to 14 µm
Thermal AGC Region of Interest [ROI] Default, Presets and User Defined for optimal image quality of subjects of interest
Thermal Image Settings Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Video Frame Rate NTSC: 30 Hz
Video & Recording
Composite Video NTSC or PAL Hybrid system with IP & analog video
Digital Video Compression Two independent channels of H.264 and MJPEG
Streaming Resolution PAL_NTSC FB-309 ID, FB-312 ID, FB-324 ID, FB-349 ID, FB-393 ID: Native: 320x256
FB-618 ID, FB-632 ID, FB-650 ID, FB-695 ID: Native: 640x480

Accessories

  1. FB-Series Wall Mount
  1. FB-Series Pole Mount

Resources & Support

채팅

오른쪽 하단 모서리에 있는 채팅 버블을 눌러 즉시 당사와 연결하십시오.

(상담원이 있는 경우)

전화 지원

북미: (+1) 800-254-0632
영국 및 유럽:  +44 (0) 239271 4713
남미 및 중미: (+52) 55 4777 2227
호주: (+61) 3 9008 4334
뉴질랜드: (+64) 9 282 9814
싱가포르: (+65) 800 388 35 777
인도: (+91) +000 800 100 8935
중국: (+852) 3008 1658
일본: (+81) 350 501454

서비스, 수리 및 교정 

 

아메리카

서비스 센터 연락처
전화
서비스, 수리 또는 보정 요청
이메일 보내기
미국 

수신자 부담 전화: (+1) 866 477 3687

현지: +1 603 881 5200

RMA 제출

이메일 보내기

Canada 800 613 0507 RMA 제출

이메일 보내기

남미 및 중미 0800 878 2486

RMA 제출

이메일 보내기

 

유럽

벨기에  +32 (0)56 363 041

RMA 제출

이메일 보내기

에스토니아 +3726063976

RMA 제출

이메일 보내기

독일 +49 (0)69 95 00 900

RMA 제출

이메일 보내기

이탈리아 +390294753491

RMA 제출

이메일 보내기

스웨덴  +46 (0)8 753 25 00

RMA 제출

이메일 보내기

아랍에미리트연합 +971 4 802 4999

RMA 제출

이메일 보내기

영국 +44 (0)1732 220 011

RMA 제출

이메일 보내기

 

아시아 태평양

호주 +44 (0)1732 220 011

RMA 제출

이메일 보내기

중국 +44 (0) 1245 453 414

RMA 제출

이메일 보내기

인도 델리 +91 11 47212002

RMA 제출

이메일 보내기

인도 파리다바드 +91 (129) 431-5031/32

RMA 제출

이메일 보내기

일본 81-3-6721-6648

RMA 제출

이메일 보내기

싱가포르 +65 8787 0884

RMA 제출

이메일 보내기

대한민국 2015년 2월 5일

RMA 제출

이메일 보내기

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.