5 or 8 MP Visible-Spectrum Corner Cameras

Ariel™ Corner Camera Series

Ariel Corner Cameras are designed to deliver total room visibility in spaces where blind spots, tampering, and inconsistent lighting are a problem. Purpose-built for applications such as correctional institutions, healthcare facilities, building lobbies, and elevators, Ariel cameras provide wall‑to‑wall coverage—all from a single corner-mounted unit.
With options for highly-detailed 5 or 8 MP video, Ariel Corner Cameras offer superior low-light performance, integrated infrared illumination, and a rugged vandal‑resistant housing for a discreet, reliable surveillance solution.

Full Room Coverage from a Single, Tamper-Resistant Camera

This rugged, metal-enclosed corner camera offers an ultra-wide field of view, integrated IR illumination, and high-resolution sensor for capturing detailed video across a wide area. It eliminates blind spots common in elevators, corridors, and lobbies, and provides crisp imagery suitable for incident review and compliance documentation.

See, Identify, and Analyze More

An advantage of corner cameras is their ability to enhance situational awareness while maintaining a low profile. By pairing a very wide field of view with built-in motion detection, tamper detection, and privacy zones, these systems help operators quickly identify activity, interference attempts, or incidents that require review. Plus, with local recording up to 1 TB, you can be certain you've captured an entire event for evidence or after-action analysis.

Seamless System Integration

With ONVIF Profiles S, G, M, and T support, plus integration with Flir United VMS and third‑party platforms, these corner cameras easily integrate with existing security systems and reduce complexity.

Scalable to Any Facility or Complex

With PoE support and configurable bandwidth, the Ariel Corner Camera scales efficiently from single-room installations to entire complexes, allowing organizations to expand coverage without redesigning the system.

Compare Models

Ariel™ CC-3405-01-I

Ariel™ CC-3405-01-I

  • 5 MP resolution
  • 2.1 mm, f/2.0 lens
  • 139.1° HFOV × 101.65° VFOV @ 2592 × 1944
View Product
Ariel™ CC-3408-01-I

Ariel™ CC-3408-01-I

  • 8 MP resolution
  • 2.8 mm, f/2.2 lens
  • 132.9° HFOV × 98.1° VFOV @ 4000 × 3000
View Product
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
FLIR Ariel Corner Camera Firmware (CC-3408-01-IA Only)

You must be logged in to download file.

Firmware Download

FLIR Ariel Corner Camera Firmware (CC-3405-01-I 5 MP Only)

You must be logged in to download file.

Firmware Release Note

FLIR Ariel Corner Camera Firmware Release Notes [CC-3405-01-I 5 MP Corner Camera only]