Flir Industrial Clamp & Multimeters

Work quickly, safely, and more efficiently

Flir is proud to offer a high-quality line of industrial clamp and digital multimeters that can help you diagnose electrical, mechanical, or electronic problems and troubleshoot failing components.

Our selection of meters includes options with built-in thermal imaging—we call it IGM™ (Infrared Guided Measurement)—to help you quickly identify hot spots and overloaded circuits from a safe distance so you can fix them and move on to the next job.

Whether you are a commercial or industrial electrician Flir industrial meters will help you maximize safety and efficiency.

Why Choose Flir Clamp Meters and Digital Multimeters?

Meters enhanced with Flir Infrared Guided Measurement (IGM) allow you to scan entire targets with thermal camera to find hot spots.

Locate the sources of electrical failures easily

Connect Flir clamps and multimeters with the Flir Meterlink® app to streamline data and image storage, monitor meters remotely, and share information with your team.

Save and share data easily

Analyzing and understanding complex electrical failures is easier with Flir meters, thanks to professional-level features such as advanced variable-frequency drive (VFD) filtering and Low Impedance (LoZ) Mode.

Troubleshoot complex issues accurately
Locate the sources of electrical failures easily
Save and share data easily
Troubleshoot complex issues accurately

What is IGM?

Infrared Guided Measurement (IGM) uses the power of a Flir Lepton® thermal imaging sensor to show you temperature differences across your target, guiding you to the precise location of potential problems that require further testing or investigation.

Flir Meterlink App

The Flir Meterlink® app allows you to monitor a variety of environmental and electrical conditions simultaneously with the ability to connect with up to seven Flir compatible meters at once. Meterlink allows you to safely capture images and monitor hazardous areas remotely and in real time. Whether you're connecting several clamp meters, digital multimeters, or any of the new Meterlink app compatible meters, you will be able to keep tabs on key readings around your facility and easily share them with your team.

CM276

CM276

£844.00 ex. VAT

Clamp Meter and Thermal Imaging Camera with Meterlink®

DM286

DM286

£844.00 ex. VAT

Industrial Thermal Imaging Multimeter with IGM™

DM93-2

DM93-2

£359.00 ex. VAT

Industrial Digital Multimeter with Meterlink®

CM276

CM276

£844.00 ex. VAT

View Product

IR Resolution

160 × 120 (19,200 pixels)

Display Size

2.4 in, TFT screen

Jaw Opening

35 mm (1.37 in)

DM286

DM286

£844.00 ex. VAT

View Product

IR Resolution

160 × 120 (19,200 pixels)

Display Counts

6000

AC/DC Voltage

1000 V AC RMS ±(1.0%+3) 1000 V DC ±(0.09%+3)

DM266

DM266

£730.00 ex. VAT

View Product

IR Resolution

160 × 120 (Native Resolution)
320 × 240 (Super Resolution)

Display Size

3.2 in. IPS LCD

Display Counts

6000

DM93-2

DM93-2

£359.00 ex. VAT

View Product

Display Counts

40,000

Safety Category

IR Resolution

160 × 120 (19,200 pixels)

IR Resolution

160 × 120 (19,200 pixels)

IR Resolution

160 × 120 (Native Resolution)
320 × 240 (Super Resolution)

Display Counts

40,000

Display Size

2.4 in, TFT screen

Display Counts

6000

Display Size

3.2 in. IPS LCD

Safety Category

Jaw Opening

35 mm (1.37 in)

AC/DC Voltage

1000 V AC RMS ±(1.0%+3) 1000 V DC ±(0.09%+3)

Display Counts

6000

Resources & Support

Datasheet

FLIR DM93-2 Datasheet

Quick Start Guide

FLIR DM93-2 Quick Start Guide