100 mm f/2.5 Broadband FPO manual lens

Broadband lens for FLIR R&D/Science cameras, including A67xx MWIR, A85xx MWIR, X68xx MWIR, X69xx MWIR, and X85xx MWIR.

Specifications

Imaging & Optical
Diameter 108 mm (4.26 in)
Distortion <1%
Focal Length 100 mm
Focus Manual
Focus Range 3 m to infinity
F_number f/2.5
Hyperfocal Distance 185 m/250 m (at 4.2 µm/3 µm)
Length 76 mm - 82 mm (2.99 in - 3.22 in)
Spectral Band 1.0 - 5.5 µm
Communication & Data Storage
Interface 4-tab FPO manual focus bayonet
Environmental & Certifications
Operating Temperature Range -20°C to 50°C (-4° to 122°F)
Storage Temperature Range -20°C to 60°C (-4°F to 140°F)
General
Average Transmission 82.73%
Weight 1.07 kg (2.35 lbs)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart