25 mm, 7.5-12 µm, f/2.5 LWIR FPO Manual Bayonet Lens (4215496)

25 mm, 7.5-12 µm, f/2.5 LWIR FPO Manual Bayonet Lens for FLIR R&D/Science cameras, including A67xx SLS, A85xx SLS, X69xx SLS, and X85xx SLS.

Specifications

Imaging & Optical
Diameter 68 mm (2.69 in)
Distortion <3%
Focal Length 25 mm
Focus Range 0.2 m to infinity
F_number 2.5
Hyperfocal Distance 5 m (at 8.9 µm)
Length 56.6 mm (2.23 in)
Spectral Band 7.5 - 12 µm
Environmental & Certifications
Operating Temperature Range -20°C to 50°C (-4° to 122°F)
Storage Temperature Range -20°C to 60°C (-4°F to 140°F)
General
Average Transmission 92.37%
Weight 0.42 kg (0.93 lbs)

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart