Discontinued

Extech 38073A

Mini Analog MultiMeter

Extech’s 38073A Mini Analog MultiMeter offers the testing advantages of an analog meter with a pocket-friendly size. This compact multimeter is equipped with measurement capabilities that are perfect for a electrical hobbyist, electronics tinkerer, home DIYer, and shadetree mechanic. It offers 6 functions and includes test leads plus an easy to read, color coded analog display. Useful for illustrating adjustments made to a circuit between relative high and low settings, this meter can be used to perform basic troubleshooting on anything connected to an outlet. Complete with test leads and a 1.5 V AA battery.

Specifications

General
AC Voltage 10V, 50V, 250V, 300V
AC Voltage Basic Accuracy ±5% full scale
Battery Test 9V and 1.5V
DC Current 10mA, 250mA
DC Current Basic Accuracy ±4% full scale
DC Voltage 2.5V, 10V, 50V, 250V, 300V
DC Voltage Basic Accuracy ±4% full scale
Decibel -20 to 22dB (0dB: 1mW, 600Ω)
Resistance 10Ω, 1kΩ
Additional Details
Certifications CE,ETL
Dimensions 4.6 × 2.7 × 1.3" (116 × 68 × 34mm)
Power 1 × 9V battery
Safety Category CAT III-300V
Warranty 2 years
Weight 4.2oz (120g)

Resources & Support

User Manual

Extech 38073A User Manual GB

Datasheet

Extech 38073A Datasheet

Certification

Extech 38073A Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.