FLIR A655sc

High-Resolution Science Grade LWIR Camera

With its uncooled detector, high resolution, and all of the cutting-edge functionality scientists and researchers have come to expect from FLIR, the A655sc brings affordable research and science thermal imaging and measurement to a whole new level.

Thermal Imaging For Product R&D
The FLIR A655sc features a 640 x 480 pixel microbolometer that detects temperature differences down to <30 mK, for accuracy at longer distances.
Streams full-frame 16-bit data at 50 Hz, or up to 200 Hz with windowing, for high-speed processes.
GigE Vision allows fast image transfer using low cost standard cables up to 100 meters.

Specifications

Highlighted
Resolution 640 × 480
Detector Pitch 17 µm
Spectral Range 7.5 – 14.0 µm
Detector Type Uncooled Microbolometer
Camera f_number f/1.0
Dynamic Range 16-bit
NETD <30 mK
Frame Rate [Full Window] 50 Hz
Max Frame Rate [at Min Window] 200 Hz (640 × 120)
Standard Temperature Range –40°C to 150°C (–40°F to 302°F) 100°C to 650°C (212°F to 1,202°F)
Optional Temperature Range Up to 2,000°C (3,632°F )
Focus Automatic or Manual (Motorized)
Imaging & Optical
Available Lenses NA
Camera f_number f/1.0
Close_up Lenses_Microscopes Close-up 25 µm, 50 µm, 100 µm
Detector Pitch 17 µm
Detector Type Uncooled Microbolometer
Digital Data Via PC Using ResearchIR Software
Digital Data Streaming Gigabit Ethernet (50/100/200 Hz) USB (25/50/100 Hz)
Dynamic Range 16-bit
Field of View A655sc, FOV 15°: 15° × 11° (19° diagonal)
A655sc, FOV 25°: 25° × 19° (31° diagonal)
A655sc, FOV 45°: 45° × 34° (55° diagonal)
A655sc, FOV 7°: 7° × 5.3° (8.7° diagonally)
A655sc, FOV 80°: 80° × 64.4° (92.8° diagonal)
Focus Automatic or Manual (Motorized)
Frame Rate [Full Window] 50 Hz
Max Frame Rate [at Min Window] 200 Hz (640 × 120)
NETD <30 mK
Resolution 640 × 480
Spectral Range 7.5 – 14.0 µm
Subwindow Modes User-Selectable 640 × 240 or 640 × 120
Time Constant <8 ms
Measurement & Analysis
Accuracy ±2°C or ±2% of Reading
Bump_Vibration 25 g (IEC 60068-2-29) / 2 g (IEC 60068-2-6)
Optional Temperature Range Up to 2,000°C (3,632°F )
Standard Temperature Range –40°C to 150°C (–40°F to 302°F) 100°C to 650°C (212°F to 1,202°F)
General
Packaging Size 360 x 180 x 550 mm (14.2 x 7.1 x 21.7 in.)
Size [L x W x H ] w_o Lens 216 × 73 × 75 mm (8.5 × 2.9 × 3.0 in)
Weight A655sc, FOV 15°: 0.92 kg (2.03 lb.)
A655sc, FOV 25°: 0.90 kg (1.98 lb.)
A655sc, FOV 45°: 0.94 kg (2.07 lb.)
A655sc, FOV 7°: 1.61 kg (3.55 lb.)
A655sc, FOV 80°: 1.17 kg (2.58 lb.)
Power
Power 12/24 VDC, 24 W Absolute Max.
Environmental & Certifications
Encapsulation IP 30 (IEC 60529)
Mounting 1/4"-20 (on three sides), 2 x M4 (on three sides)
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Storage Temperature Range -40°C to 70°C (-40°F to 158°F )

Accessories

Resources & Support

Datasheet

A655sc Datasheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

ISO 9001-2015 FLIR Sweden

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+44) 0800 051 7865

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.