FLIR AURA Continuous Condition Monitoring

Continuous Condition Monitoring Solution

FLIR AURA Continuous Condition Monitoring (CCM) is a thermal monitoring solution that gives organizations continuous insight into asset health, safety risks, and operational performance.

FLIR AURA Continuous Condition Monitoring (CCM) enables condition-based maintenance through continuous thermal condition monitoring and anomaly detection. It also provides thermal trends, historian analytics, and degradation insights needed to support proactive maintenance programs. In addition, AURA can give real time reactive notification on abnormal thermal conditions, and support failure investigations by providing current and historical thermal and visual information of assets.

Aura provides 24/7 automated thermal monitoring of critical assets, helping organizations move beyond periodic inspections and manual camera supervision. When abnormal thermal conditions are detected, designated personnel are automatically notified so they can investigate sooner and make informed decisions before problems develop into equipment failures or safety events.
Go beyond the alarm with live thermal views and forensic analytics available remotely through Aura. Users can review current conditions, analyze historical thermal data, and better understand how an event developed, helping teams determine the appropriate response without needing to be physically present at the monitored location.
Configure Aura around the needs of your application with options for frame rate, AI model usage, and data storage. Secure cloud-based SaaS deployment minimizes the need for additional on-site computing infrastructure, while REST API, MQTT, and binary outputs make it easier to connect Aura with existing monitoring and control systems.
Typical Industries and Applications

Built for Critical Infrastructure

FLIR thermal imaging helps detect abnormal heat, identify emerging issues, and keep critical operations running across a wide range of industrial facilities.
Utility Substations and Elecrical Distribution Sites
Transformers, Bushings, and Electrical Connections
  Switchgear and Electrical Cabinets
Generators and Critical Power Equipment
Battery Energy Storage Systems (BESS)
         Backup Battery Installations
          EV Charging Infrastructure
Solar Power Electrical Infrastructure
Suitable Motors, Pumps, Compressors, and Other Industrial Equipment
Data Centers and Other Facilities with Critical Electrical Infrastructure
Multi-Site and Remotely Operated Facilities
Cart

Added to cart