Macro Lens 2.0x with Case (T300238)

£4,399.00 ex. VAT

£5,278.80 inc. VAT (20 %)

This macro lens for R&D, engineering, and product development uses provides 2× magnification compared to the standard lens.

Specifications

Imaging & Optical
Field of view (FOV) 15.36 × 11.52 mm, 19.2 mm diagonally (0.6 × 0.45 in, 0.75 in diagonally)
Focal Length 17.5 mm (0.69 in)
F_number 1.1
Minimum Focus Distance 18 mm (0.71 in)
General
Contents Lens, lens case, front lens cap, rear lens cap, lens mounting instructions
Size (L x W x H) 46 × 72 mm (1.8 × 2.83 in)
Weight 0.19 kg (0.42 lb)
Cart

Added to cart