Nexus® Bundle

Elara™ DX-Series + Radar Detection with Flir Nexus Logic

The Nexus Bundle combines an Elara™ DX-Series multispectral pan/tilt/zoom (PTZ) security camera with an Elara R-190 ground radar for complete situational awareness in the most punishing environments. The full coverage of radar, thermal imaging, and visible light imaging gives operators the ability to monitor large areas in complete darkness, glaring light, and adverse weather. The Elara DX-Series' exceptional detection and identification capabilities help integrators provide solutions for challenging imaging problems while the Elara R-190 radar offers up to 300-meter range for vehicle tracking and 125-meter range for human tracking with the ability to guide PTZ cameras for visual verification to maximize security coverage.

Complete awareness in any lighting or weather conditions, with dual thermal/visible camera coverage as well as 90° field-of-view ground radar.
Continuously track and precisely locate up to 32 targets simultaneously, with seamless device-to-device communication—including alarm triggering—through Flir Nexus.
Integrates radar target tracking information as well as visible and thermal data with Flir United VMS and other, third party video management systems for precise accuracy and full control.

Specifications

Compliance & Certifications
Compliance and Certifications FCC Part 15 (Subpart B, class A)
CE Marked
RoHS
IP66
WEEE
NEMA 4X
IEC 62368
ONVIF Profile S
Environmental
Humidity 0-95% relative
IP Rating IP66
Operating Temperature Radar: -40°C to 70°C (-40°F to 158°F)
Camera: -40°C to 60°C (-40°F to 140°F)
Shock IEC 60068-2-27
Vandal Resistance Camera: IK10 except for windows
Vibe IEC 60068-2-64
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Focus Range DX-606z: Motorized continuous zoom; autofocus with minimum focus range of 7 m (wide) to 18 m
DX-608, DX-612, DX-624, DX-650: Athermalized, Focus-Free
I/Os RJ45 Ethernet, 10-pin Terminal Block
Input Voltage Radar: 12V DC, 24V AC, and PoE+
Camera: 24 VAC (±10%), Universal PoE injector
Power Consumption Radar: 7.5 W
Camera: 24 VAC max: 61 W, PoE max: 43 W
Protocols AXML, ONVIF, FLIR Nexus SDK, FLIR Nexus CGI
RF Transmit Power 6 dBm (0.005 W)
Visible Sensor Type Full HD 4K, 1/1.8-type CMOS
Weight Radar: 2.4 kg (5.29 lbs)
Camera: 9.1 kg (20.06 lbs
Zoom Visible: Optical Zoom–31, Continuous e-zoom to 8x
Thermal: Continuous e-zoom to 4x
Measurement & Analysis
Angular Accuracy 0.6°
Coverage Area 3.0 acres / 12,000 m² (Human Detection)
Frequency Range 24.000–24.250 GHz ISM Band
Human Detection Range Radar: 125 m (410 ft)
Min Target Detection Speed 0.2 m/s (0.65 f/s)
Programmable Presets 256
Radar Targets Max 32
Range Resolution 0.6 m (1.97 ft)
Target Information GPS coordinates, velocity, RCS, range, azimuth angle/direction, heading, course/track, target ID
Vehicle Detection Range 300 m (984 ft)
PTZ
Pan Speed Continuous 360°
0.1° to 90° /sec
Tilt Speed -10° to 190°
0.1° to 60°/sec
System Integration
Digital I_O Input: 4 Sets / 5 V 10 kΩ pull up
Output: 2 Set / Relay output, max. 130 mA 24 VDC/AC
Ethernet 10/100/1000 Mbps
Network APIs FLIR SDK, FLIR CGI, ONVIF Profile S
Streaming Resolution Thermal: QVGA to VGA
Visible: VGA to 4k
Supported Protocols Radar: AXML, ONVIF, FLIR Nexus SDK, FLIR Nexus CGI
Camera: IPV4, HTTP, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
Array format 640 × 480
Focal Length DX-650 8.7 mm & R-190 CE-Compliant Bundle: Visible: 6.5 mm–202 mm
Thermal: 8.7 mm
DX-624 18 mm & R-190 CE-Compliant Bundle: Visible: 6.5 mm–202 mm
Thermal: 18 mm
DX-612 36 mm & R-190 CE-Compliant Bundle: Visible: 6.5 mm–202 mm
Thermal: 36 mm
DX-608 55 mm & R-190 CE-Compliant Bundle: Visible: 6.5 mm–202 mm
Thermal: 55 mm
DX-606z 15-75 mm & R-190 CE-Compliant Bundle: Visible: 6.5 mm–202 mm
Thermal: 15 mm–75 mm
Image Uniformity Optimization Automatic Flat Field Correction (FFC) – thermal and temporal triggers
Lens Field of View HFOV: 61.8°–2.15°
VFOV: 36.65°–1.2°
Optical Characteristics DX-650 8.7 mm & R-190 CE- Compliant Bundle: FOV: 50° × 38°
Focal Length: 8.7 mm
DX-624 18 mm & R-190 CE- Compliant Bundle: FOV: 24° × 18°
Focal Length: 18 mm
DX-612 36 mm & R-190 CE- Compliant Bundle: FOV: 12° × 9°
Focal Length: 36 mm
DX-608 55 mm & R-190 CE- Compliant Bundle: FOV: 8° × 6°
Focal Length: 55 mm
DX-606z 15-75 mm & R-190 CE- Compliant Bundle: FOV: 30° × 23° to 6° × 3°
Focal Length: 15 mm to 75 mm
Pixel Pitch 12 µm
Sensitivity Visible camera: Color—0.25 Lux (@ (f1.6 AGC On, 30FPS)
B/W—0.10 Lux (@ (f1.6 AGC On, 30FPS)
Thermal camera: <50 mK@ 25°C
Spectral Range 7.5 μm to 13.5 μm
Thermal AGC Region of Interest [ROI] Default, Presets and User Definable to ensure optimal image quality on subjects of interest
Thermal Frame Rate NTSC: 30 Hz or PAL: 25 Hz / 8.3 Hz
Thermal Image Settings Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Visible Camera
Array format 640 × 480
Focal Length DX-650 8.7 mm & R-190 CE-Compliant Bundle: Visible: 6.5 mm–202 mm
Thermal: 8.7 mm
DX-624 18 mm & R-190 CE-Compliant Bundle: Visible: 6.5 mm–202 mm
Thermal: 18 mm
DX-612 36 mm & R-190 CE-Compliant Bundle: Visible: 6.5 mm–202 mm
Thermal: 36 mm
DX-608 55 mm & R-190 CE-Compliant Bundle: Visible: 6.5 mm–202 mm
Thermal: 55 mm
DX-606z 15-75 mm & R-190 CE-Compliant Bundle: Visible: 6.5 mm–202 mm
Thermal: 15 mm–75 mm
Lens Field of View HFOV: 61.8°–2.15°
VFOV: 36.65°–1.2°
Sensitivity Visible camera: Color—0.25 Lux (@ (f1.6 AGC On, 30FPS)
B/W—0.10 Lux (@ (f1.6 AGC On, 30FPS)
Thermal camera: <50 mK@ 25°C
Spectral Range 7.5 μm to 13.5 μm
Video & Recording
Video Compression Visible: Two independent channels of H.264 & M-JPEG
Thermal: One channel of H.264 & M-JPEG
Video Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Datasheet

FLIR Nexus Bundle_R-190+Elara DX

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart