Discontinued

FLIR SV87

Vibration/Temperature Remote Sensor

The FLIR SV87 is a battery-powered remote vibration and temperature sensor designed exclusively for the SV87-KIT Vibration Monitoring Solution. It collects vibration and temperature readings every 90 seconds. This data is automatically sent to the FLIR GW65 Remote Monitoring Gateway via Bluetooth®.
•Sensitivity Range: ±32 g
•Frequency Range: 10 Hz to 1 kHz
•Operating Temperature Range: -30°C to 80°C (-22°F to 176°F)
•Typical battery life: 4 years
•3-year warranty

For more information on the full vibration monitoring solution please visit the SV87-KIT page at flir.com/SV87-KIT.

Resources & Support

User Manual

SV87-KIT User Manual UK

Brochure

FLIR Renewable Energy Wind Power Brochure GB

Brochure

FLIR Renewable Energy Wind Power Brochure