Cable USB 2.0 Type A - Type C 1.0 m Black (T911940ACC)

For FLIR G-Series Optical Gas Imaging Cameras, FLIR Exx-Series, Txxx, and Cx-Series thermal imaging cameras

Specifications

Imaging & Optical
Length 1.0 m (3.3 ft)
Communication & Data Storage
Connection Type USB 2.0 A to USB Type-C
General
Weight 28 g (0.99 oz)
Cart

Added to cart