How do I set the Calibrated Frame Rate of the SC3000 HS using the SDK (ver. 2.5 or lower)

The command to set the different calibrated update rates in the SC3000HS is set via the SDK SubmitCamCommand Method (see SDK Manual Section 7.3.17 for description of this command)

Command:                 stripefact: <A calibrated stripe factor value>

Parameter:                  <A calibrated stripe factor value> These values are obtained by Query the Camera

Valid Values:               3,5,15 (only calibrated values are of interest)

Answer:                      OK

Query Command:       stripefact?

Answer:                      stripefact!<stripefactor>,0,<first calibrated stripe factor>,   <second calibrated stripe factor>,<.........

Function:                     To set the different update rates of the SC3000 HS Camera

Affected systems:        SC 3000 HS

NOTE!: SC 3000 is only supported by SDK Ver 2.5 SR-1 or lower

Back to top