Discontinued

Extech 38387

600A AC Clamp + MultiMeter

The Extech 38387 is a 600 A AC Clamp Meter which has a 3.2 cm (1.25 in) circular jaw for large cables up to 350 MCM. In addition to AC Current, it can measure AC/DC voltage, resistance, and has a continuity beeper. Meter features also include data hold and an auto power off. Product comes complete with test leads, 9 V battery, and a belt holster.

Specifications

General
AC Current 200.0A, 600A
AC Current Basic Accuracy ±(1.5% of reading + 4 digits)
AC Current Max Resolution 0.1A
AC Voltage 600V
AC Voltage Basic Accuracy ±(1.5% of reading + 4 digits)
AC Voltage Max Resolution 1V
Continuity Beeper ≤50Ω
DC Voltage 600V
DC Voltage Basic Accuracy ±(1% of reading + 1 digit)
DC Voltage Max Resolution 1V
Jaw Size 1.25" (33mm), conductors up to 350MCM
Resistance 2000Ω
Resistance Max Resolution
Additional Details
Certifications CE, UL
Dimensions 3.1 × 8 × 1.6" (79 × 203 × 41mm)
Display Segment LCD
Power 1 × 9V battery
Safety Category CAT II-600V
Warranty 2 years
Weight 6.5oz (185g)

Resources & Support

User Manual

Extech 38387 User Manual

Certification

Extech 38387 Declaration of Conformity

Datasheet

Extech 38387 38389 Datasheet

Export Restrictions