A40 Compact Thermal Smart Sensor Camera

Compact Thermal Smart Sensor Camera

Product Variations

The A40 compact thermal smart sensor camera is ideal for users who want built-in, on-camera analytics and alarm capabilities for condition monitoring and early fire detection applications. It is a flexible, configurable solution built to meet the unique needs of automation customers across a broad range of industries. When used as a system component for cloud and Industrial Internet of Things (IIoT) solutions, the Flir A40 can help companies protect assets, improve safety, maximize uptime, and minimize maintenance costs.

An affordable automation solution with on-edge analysis and open communication protocols
Quickly access thermal characteristics with the wide-area, non-contact temperature sensor, which provides up to 320 × 240 (76,800 pixels) resolution and ±2°C accuracy and Flir patented MSX® Image Enhancement (*Not available in the A40 95°version)
Simplify integration efforts with thermal smart sensors that communicate with standard industrial protocols and video management systems including HMI and SCADA.
Easily install the lightweight, IP66 rated camera with M8/12 connectors in any location – with multiple mounting options.

Specifications

Highlighted
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Inputs 2x opto-isolated, Vin (low) = 0–1.5 V, Vin (high) = 3–25 V
Digital Output Purpose As a function of alarm, output to external device
Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding H.264, MPEG4, or MJPEG
Ethernet Interface Wired
EMC ETSI EN 301 489-1 (radio)
ETSI EN 301 489-17 (radio)
EN 61000-4-8 (magnetic field)
FCC 47 CFR Part 15 Class B (emission US)
ISO 13766-1 (EMC - Earth-moving and building construction machinery)
EN ISO 14982 (EMC - Agricultural and forestry machinery)
Measurement Frequency Up to 10 Hz
f-number 1.4
Image Fequency
Image Frequency 30 Hz
Thermal Sensitivity/NETD <35 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Alarm Functions On any selected measurement function, digital in, and internal camera temperature
Alarm Output Digital out E-mail (SMTP) (push) EtherNet/IP (pull) File transfer (FTP) (push) Modbus TCP Client (pull) Server (push) MQTT (push) ONVIF events (push) Query over RESTful API (pull) Store image or video
Communication & Data Storage
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital I/O isolation voltage 500 VRMS
Digital input purpose NUC, NUC disable, alarm
Digital Inputs 2x opto-isolated, Vin (low) = 0–1.5 V, Vin (high) = 3–25 V
Digital Output Purpose As a function of alarm, output to external device
Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding H.264, MPEG4, or MJPEG
Ethernet For control, result, image, and power
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type M12 8-pin X-coded, female; RP-SMA, female
Ethernet Interface Wired
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols FLIR A40 Smart Sensor 29°: EtherNet/IP, Modbus TCP, MQTT, SNMP, TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
FLIR A40 Smart Sensor 51°: EtherNet/IP, IEEE 1588, Modbus TCP, MQTT, SNMP, TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
FLIR A40 Smart Sensor 95°: EtherNet/IP, Modbus TCP, MQTT, SNMP, TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 1000 Mbps
Image Storage NA
Multicast Yes
ONVIF Profile S Compliant 29°, 51°, 95°: Yes
RS-232 M8 A-coded, male connector
Unicast Yes
Imaging & Optical
Contrast Enhancement FSX® / Histogram equalization (IR only)
Detector Pitch 25 µm
f-number 1.4
Field of view (FOV) FLIR A40 Smart Sensor 29°: 29°
FLIR A40 Smart Sensor 51°: 51°
FLIR A40 Smart Sensor 95°: 95°
Focal Length FLIR A40 Smart Sensor 29°: 14.3 mm (0.56 in)
FLIR A40 Smart Sensor 51°: 8.2 mm (0.32 in)
FLIR A40 Smart Sensor 95°: 4.1 mm (0.16 in)
Focal Plane Array (FPA) Uncooled microbolometer
Focus Fixed, adjustable with included tool
Image Fequency
Image Frequency 30 Hz
IR Resolution 320 × 240
Minimum Focus Distance FLIR A40 Smart Sensor 29°: 0.25 m (0.82 ft)
FLIR A40 Smart Sensor 51°: 0.2 m (0.66 ft)
FLIR A40 Smart Sensor 95°: 0.1 m (0.33 ft)
MSX Yes
Multi-Streaming Yes
Overlay With/Without
Radiometric IR video streaming NA
Readout No measurements readouts, only streamed video
Spatial resolution (IFOV) 1.7 mrad/pixel
Spectral Range 7.5–14 µm
Streaming Resolution RTSP Video stream 0: 640 × 480 pixels RTSP Video stream 1: 1280 × 960 pixels
Thermal Sensitivity/NETD <35 mK
Video Streaming RTSP protocol
Visible Camera Included
Visual Resolution 1280 × 960
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C to 35°C (59°F to 95°F) and object temperature above 0°C (32°F)
Alarm Functions On any selected measurement function, digital in, and internal camera temperature
Alarm Output Digital out E-mail (SMTP) (push) EtherNet/IP (pull) File transfer (FTP) (push) Modbus TCP Client (pull) Server (push) MQTT (push) ONVIF events (push) Query over RESTful API (pull) Store image or video
Atmospheric transmission correction Based on inputs of distance, atmospheric temperature, and relative humidity
Automatic hot & cold detection Max./min. temperature value and position shown within Box
Measurement Corrections Global object parameters
Local parameters per analyze function
Measurement Presets Yes
Measurement Tools FLIR A40 Smart Sensor 29°: •10 Spotmeters
•10 Boxes
•3 Deltas (difference any value/reference/external lock)
•1 Isotherm (above/below/interval)
•1 Iso-coverage
FLIR A40 Smart Sensor 51°: 10 Spotmeters
10 Boxes
3 Deltas (difference any value/reference/external lock)
1 Isotherm (above/below/interval)
1 Iso-coverage
FLIR A40 Smart Sensor 95°: 10 Spotmeters
10 Boxes
3 Deltas (difference any value/reference/external lock)
1 Isotherm (above/below/interval)
1 Iso-coverage
Object Temperature Range ⁻20°C to 175°C (-4°F to 347°F)
175°C to 1000°C (347°F to 1832°F)
General
Base Mounting 4 x M2.5 direct into camera or 4x 10-32 UNF onto bottom cooling plate
Housing material Aluminium
Size (L x W x H) 107 × 67 × 57 mm (4.21 × 2.64 × 2.24 in)
Weight 519g (1.14lb) without bottom cooling plate
Environmental & Certifications
Corrosion ISO 12944 C4 G or H
EN60068-2-11
EMC ETSI EN 301 489-1 (radio)
ETSI EN 301 489-17 (radio)
EN 61000-4-8 (magnetic field)
FCC 47 CFR Part 15 Class B (emission US)
ISO 13766-1 (EMC - Earth-moving and building construction machinery)
EN ISO 14982 (EMC - Agricultural and forestry machinery)
Encapsulation IEC 60529 and IP66
Humidity (Operating and Storage) IEC 60068-2-30/24 hours, 95% relative humidity, 25–40°C (77–104°F)/2 cycles
EN60068-2-38
Measurement Frequency Up to 10 Hz
Operating Temperature Range –20 to 50°C (–4 to 122°F) Bottom cooling plate is needed in temperatures above 40°C (104°F). Maximum internal temperature sensor: 70°C (158°F)
Radio Spectrum FCC 47 CFR Part 15 Class C (2.4 GHz band US)
FCC 47 CFR Part 15 Class E (5 GHz band US)
RSS-247 (2.4 GHz and 5 GHz band Canada)
ETSI EN 300 328 V2.1.1 (2.4 GHz band EU)
ETSI EN 301 893 V2.1.1 (5 GHz band EU)
Shock IEC 60068-2-27, 25 g
Tripod Mounting 4 x M2.5 direct into camera or 4x 10-32 UNF onto bottom cooling plate
Vibration IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal
IEC 61373 Cat 1 (Railway)
Power
External Power Operation 24/48 V DC 8 W max
External Voltage Allowed range 18–56 V DC
Power Connection M12 12-pin A-coded, male (shared with Digital I/O)
Power Consumption 7.5 W at 24 V DC typical
7.8 W at 48 V DC typical
8.1 W at 48 V PoE typical
User Interface
Web interface Yes

Accessories

Resources & Support

Note: For additional Axxx-Series Smart Sensor support resources, please visit Support.FLIR.com

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Datasheet

FLIR A40 Smart Sensor Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

Local Number:
+91-11-4560 3555

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.