ADGiLE™

Automated Continuous Optical Gas Monitoring Solution

Expanded Optical Gas Imaging Solution with Continuous Monitoring


ADGiLE™ automated emissions monitoring system combines optical gas imaging, intelligent analytics, cloud connectivity, and automated alerting to help operators continuously monitor for leaks and improve situational awareness across industrial facilities. Configurable with cooled and uncooled OGI cameras, ADGiLE supports applications ranging from methane detection to hydrocarbon and VOC monitoring.

CONTINUOUS EMISSIONS MONITORING

Autonomous Gas Detection with Remote Monitoring

ADGiLE uses optical gas imaging tied to an intelligent autonomous monitoring system to continuously monitor broad areas, helping teams detect, visualize, and evaluate emissions events across tanks, processing equipment, and other critical assets.

Product Overview

ADGiLE Is Always Watching,
So You Don’t Have To

ADGiLE brings imaging hardware, analytics, processing, connectivity, and application software together in one automated monitoring workflow.
Continuous awareness
Monitor day and night to improve visibility of intermittent emissions events.
Visual confirmation
See events and distinguish leaks from normal operating conditions.
Remote response
Use alerts, recordings, and dashboards to support faster action.
Flexible deployment
Choose cooled or uncooled OGI, fixed or pan/tilt, and available enclosure options.

See ADGiLE in Action

HOW ADGILE WORKS

Continuous Monitoring.
Autonomous Detection.

OGI and visual cameras capture the scene while embedded data processing applies analytics. Event information, weather context, recordings, and alerts are available through a cloud-connected workflow for remote review.

  • Optical gas imaging and visual confirmation
  • Embedded data processing and local recording
  • Cloud-connected access and workflows
  • Alerts and remote notifications

learn more about adgile

One Platform. Multiple Configurations.

Built Around Your Facility

Configure ADGiLE around the gas of interest, site layout, monitoring area, and installation requirements.
Camera Technology
• GF77a platform
• G620a platform
Installation Type
• Fixed
• Pan/Tilt
Enclosure Options
• ATEX/hazardous-area rated
• Non-hazardous rated
Coverage Options
• Multiple field-of-view selections
• Single or multi-asset monitoring
Deployment Models
• Embedded data processing 
• Cloud-connected
• Remote notifications

COMPLETE SOLUTION

More Than a Camera 

ADGiLE combines the selected OGI camera and enclosure with edge processing, networking, software, licensing, and available services.

  • OGI camera with fixed or pan/tilt enclosure
  • Data server cabinet and networking
  • ADGiLE software and cloud connectivity
  • Available commissioning and warranty services

Learn More About Adgile

Applications

Continuous Visibility Across Industrial Operations

Apply ADGiLE where remote visual confirmation can help teams understand emissions events and prioritize response.
 
Upstream production
Monitor wellheads, separators, tanks, and related production assets.
Midstream operations
Support monitoring at compressor stations, gathering systems, and gas-processing facilities.
Terminals and tank farms
Maintain visibility across storage infrastructure and large outdoor areas.
Refining and petrochemical
Monitor complex process areas and critical equipment through a remote interface.

Build the Right Continuous Monitoring Solution

Whether the goal is methane monitoring, hydrocarbon and VOC detection, or broader facility visibility, Teledyne FLIR experts can help configure ADGiLE for the application.

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.

Specifications

Highlighted
IR Resolution 320 × 240 pixels
Thermal Sensitivity/NETD <25 mK at 30°C (86°F)
Spectral Range Uncooled microbolometer: 7.0 µm to 8.5 µm
Imaging & Optical
Detector Pitch 25 µm
f-number 1.04
Field of view (FOV) 25° × 19°
Field of view (FOV) - Focal Length 18 mm (0.71 in)
Focus • One-shot contrast
• Motorized
• Manual
Gas Sensitivity [NECL] CH4: <100 ppm × m
(ΔT = 10°C, Distance = 1 m)
Image Frequency 30 Hz
IR Resolution 320 × 240 pixels
Lens Identification Automatic
Minimum Focus Distance Without MSX: 0.3 m (0.98 ft)
With MSX: 0.65 m (2.1 ft)
Spatial resolution (IFOV) 1.4 mrad/pixel
Spectral Range Uncooled microbolometer: 7.0 µm to 8.5 µm
Thermal Sensitivity/NETD <25 mK at 30°C (86°F)
Measurement & Analysis
Accuracy Range 1: -20°C to 80°C (-4°F to 176°F) ±3°C (±5°F)
Range 2: 0°C to 250°C (212°F to 482°F) / 0°C to 100°C (32°F to 212°F):±3°C / 100° to 250°C (212° to 482°F):±3%
Range 3: 100°C to 500°C (212°F to 932°F):±3%
Atmospheric transmission correction Based on inputs of distance, atmospheric temperature, and relative humidity
Emissivity Correction Variable from 0.01 to 1.0
External Optics & Windows Correction Based on input of optics/window transmission and temperature
Measurement Corrections Global object parameters
Object Temperature Range Range 1: -20°C to 80°C (-4°F to 176°F)
Range 2: 0°C to 250°C (212°F to 482°F)
Range 3: 100°C to 500°C (212°F to 932°F)
Reflected apparent temperature correction Based on input of reflected temperature
General
Housing material Aluminium
Included FLIR GF77f 25° + FLIR ADGiLE Analytics: Thermal camera in protective housing
Extra cable glands for auxiliary cables
Control cabinet (incl. Edge PC)
Adapter bracket
Screw kit
Power/Com cable
Ethernet cable, RJ45
Cardboard box environmental housing fixed
Insert cardboard box environmental housing
Printed documentation including the username and password for log in to the web interface of the camera
FLIR GF77pt 25° + FLIR ADGiLE Analytics: Thermal camera in protective housing
Extra cable glands for auxiliary cables
Control cabinet (incl. Edge PC)
Adapter bracket
Screw kit
FLIR PTU-D100E pan/tilt unit
Power/Com cable
Ethernet cable, RJ45
Cardboard box environmental housing fixed
Insert cardboard box environmental housing
Printed documentation including the username and password for log in to the web interface of the camera
Size [L × W × H] Camera: 510 mm × 177 mm × 229 mm (20.1 in × 6.97 in × 9.02 in)
Control unit (external): 700 mm × 530 mm × 265 mm (27.5 in × 20.8 in × 10.4 in)
Mounting plate: 535 mm × 430 mm (21.06 in × 16.9 in)
Weight FLIR GF77f 25° + FLIR ADGiLE Analytics: 5.90 kg (13.0 lb)
FLIR GF77pt 25° + FLIR ADGiLE Analytics: 15 kg (33 lb)
Pan-tilt specifications: https://www.flir.com/products/ptu-d100e
Power
External Power Operation Compatible with IEEE 802.3af, IEEE 802.3at/PoE Plus
External Voltage PoE Class 4 (25 W)
Power Consumption 21 W
Environmental & Certifications
Corrosion Salty fog resistance: ISO9227, to 1000 hours
EMC EN 55032:2015 Emission Requirements
EN 55035:2017 Immunity Requirements
FCC – Title 47 CFR Part 15:2019
ICES-001 Issue 4:2014
Encapsulation IP67
Humidity (Operating and Storage) Relative humidity: from 5% up to 95%
Lens Transmission Correction Automatic, based on signals from internal sensors
Operating Temperature Range -30°C to 50°C (-22°F to 122°F)
Storage Temperature Range IEC 68-2-1 and IEC 68-2-2, -40°C to 70°C (-104°F to 158°F) for 16 hours

Resources & Support

Press Release

FLIR Expands Autonomous Gas Emissions Monitoring Capabilities with New ADGiLE™ Solution

Learn more

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

Local Number:
+91-11-4560 3555

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

Equipment described herein pertains to a European Union origin product that is controlled as dual-use item by the European Union government. (It may be subject to US Jurisdictions when in the United States or possessed by a US person and may require authorization to re-transfer to or share with a foreign person (not a US Person).

Cart

Added to cart