Detect Gas Leaks at Substations and More

The FLIR GF77 is a groundbreaking uncooled optical gas imaging camera with interchangeable lens options that detect methane, sulfur hexafluoride (SF6), ethylene, ammonia, and other gas emissions. Capable of both gas detection and radiometric temperature measurement for thermal inspections, the GF77 is ideal for electric power utilities, oil and natural gas operations, chemical/manufacturing facilities, the food and agriculture industry, and first responders. This affordable solution offers the benefit of built-in thermographic calibrations and the flexibility to detect a wide range of gases by simply changing lenses. The purchase of a GF77 camera includes a 3-month subscription to FLIR Thermal Studio Pro and FLIR Route Creator.

A Versatile Solution for Gas Detection and Thermal Inspection
Safely locate gas leaks and perform accurate thermal inspections using one camera.
From laser-assisted autofocus to 1-Touch Level/Span contrast enhancement, the GF77 offers the latest high-tech features while remaining affordable.
Work easier with the ergonomic design, tools to organize findings in the field such as GPS, Wi-Fi, and annotation, plus rapid-reporting capabilities.

Improve Image Clarity and Gas Detection with Advanced Features from Flir

The GF77 is calibrated for temperature, so you can manually adjust contrast between the gas cloud and the background. Or, increase contrast instantly with the 1-Touch Level/Span auto-adjustment feature. Finally, accentuate plume movement with FLIR High Sensitivity Mode (HSM).

Specifications

Highlighted
IR Resolution 320 × 240 (76,800 pixels)
Gas Sensitivity [NECL] LR lens: CH₄: <100 ppm × m, N₂O: <75 ppm × m, CH₈: <400 ppm × m, SO₂: <30 ppm × m, R-134a: <20 ppm × m, R-152a: <100 ppm × m
HR lens: SF6: <1 ppm × m, C₂H₄: <20 ppm × m, NH: <20 ppm × m, R-12: <4 ppm × m
(ΔT = 10°C, Distance = 1 m)
Detector Pitch 25 µm
Accuracy ≤100 °C ± 3°C (±5.4°F), >100°C ±3% for ambient temperature 15 to 35°C (59 to 95°F)
Spectral Range LR: 7-8.5 µm, HR: 9.5-12 µm
Imaging & Optical
Available Lenses 25° HR, 25° LR, 6° HR, 6° LR. (Service calibration required)
Detector Pitch 25 µm
Detector Type Uncooled microbolometer
Digital Zoom 1–6× continuous
f-number 25° lens: 1.04, 6° lens: 1.35
Field of view (FOV) 25° lens: 25° × 19°, 6° lens: 6.4° × 4.9°
Focal Length 25° lens: 18 mm (0.71 in), 6° lens: 74 mm (2.9 in)
Frame Rate [Full Window] 30 Hz
Gas Sensitivity [NECL] LR lens: CH₄: <100 ppm × m, N₂O: <75 ppm × m, CH₈: <400 ppm × m, SO₂: <30 ppm × m, R-134a: <20 ppm × m, R-152a: <100 ppm × m
HR lens: SF6: <1 ppm × m, C₂H₄: <20 ppm × m, NH: <20 ppm × m, R-12: <4 ppm × m
(ΔT = 10°C, Distance = 1 m)
Image Frequency 30 Hz
Infrared Resolution 320 × 240 pixels
IR Resolution 320 × 240 (76,800 pixels)
Minimum Focus Distance 25° lens: 0.3 m (0.98 ft), 6° lens: 5 m (16.4 ft)
Minimum Focus Distance with MSX 25° lens: 0.65 m (2.1 ft)
Non-Radiometric IR Video H.264 to memory card
Non-radiometric IR video recording H.264 to memory card
Non-radiometric IR video streaming H.264, MPEG-4 over RTSP over Wi-Fi; MJPEG over UVC or Wi-Fi
On Camera Display 640 × 480 pixel (QVGA) 4" touchscreen LCD with auto-rotation
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Compressed, over UVC
Spatial resolution (IFOV) 25° lens: 1.4 mrad/pixel, 6° lens: 0.36 mrad/pixel
Spectral Range LR: 7-8.5 µm, HR: 9.5-12 µm
Thermal Sensitivity/NETD 25° lens: <25 mK at 30°C (86°F), 6° lens: <40 mK at 30°C (86°F)
Visual Image 5 MP visible camera with LED light
Visual Video Recording H.264 to memory card
Measurement & Analysis
Accuracy ≤100 °C ± 3°C (±5.4°F), >100°C ±3% for ambient temperature 15 to 35°C (59 to 95°F)
Detects Following Gases LR lens: methane, nitrous oxide, propane, sulfur dioxide, R-134a and R-152a; HR lens: sulfur hexafluoride, ammonia, ethylene
Object Temperature Range Range 1: -20° to 80°C (-4° to 176°F), Range 2: 0° to 250°C (212° to 482°F), Range 3: 100° to 500°C (32° to 932°F)
Communication & Data Storage
Image File Format Standard JPEG, measurement data included. Infrared-only mode
Interface USB 2.0, Bluetooth®, Wi-Fi, DisplayPort
Storage Media Removable SD card
General
Size [L × W × H] Lens vertical: 150.5 × 201.3 × 84.1 mm (5.9 × 7.9 × 3.3 in), Lens horizontal: 150.5 × 201.3 ×167.3 mm (5.9 × 7.9 × 6.6 in)
Weight [incl lens & batteries] FLIR GF77 25° (1): 1.54 kg (3.4 lb)
FLIR GF77 25° (2): 1.68 kg (3.7 lb)
FLIR GF77 25° (1) + 6° (1): 1.9 kg (4.2 lb)
FLIR GF77 25° (2) + 6° (1): 2.05 kg (4.51 lb)
Power
Battery operating time >4 hours at 25°C (68°F) with typical use
Battery type Rechargeable Li-ion battery
Battery voltage 3.6 V
Environmental & Certifications
Ambient temperature range –15°C to 50°C (5°F to 122°F)
Encapsulation IP 54 (IEC 60529)
Mounting UNC ¼″-20
Operating Temperature Range –15 to 50°C (5 to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Shock & Vibration 25 g (IEC 60068-2-27) / 2 g (IEC 60068-2-6)
Storage Temperature Range –40 to 70°C (–40 to 158°F)

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Recorded Webinar

Automated Realtime Methane Leak Detection with Uncooled Thermal Imaging

Watch now

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [GF7x]

You must be logged in to download file.

Tech Note

Cooled Vs Uncooled Tech Note

Tech Note

Cooled Vs Uncooled Tech Note A4

Brochure

FLIR Global Utility Market Brochure

Selection Guide

FLIR GF Camera Gas Comparison Matrix

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Datasheet

GF77 Datasheet

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Brochure

FLIR 世界ユーティリティ市場パンフレット

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Brochure

FLIR OGI Brochure (Optical Gas Imaging)

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

Local Number:
+91-11-4560 3555

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.