Discontinued

Extech PT400

Power Timer

The Extech PT400 provides flexible, energy-saving solutions for your day to day use of appliances in the home or office. It features three selectable power settings (manual on, manual off, and auto), ten customizable on/off programs, and sixteen program combinations for individual days, weeks, and more. It simultaneously displays the time of day in 12 and 24 hour format, day of the week, and the currently selected program. It also has daylight savings mode, randomize program function, and a countdown timer. Design includes standard North American 3-prong electrical plug, side-socket connection for ease of use, and rechargeable backup battery that saves customized programs in the event of a power outage.

Large digital display with time, date, and program functions.
16 program combinations for individual days or combinations of days.
Standard North American (Type B) 3-prong plug and front socket for easy connection.

Specifications

General
Countdown Timer Yes
Switching Capacity 15 A General Purpose or Resistive Load; 10A Tungsten, 1/2 HP, TV-5
Switching Interval 1 minute minimum On/Off time
Switching Settings 10 On/Off Programs
Additional Details
Certifications FC, ETL
Dimensions 65 × 68 × 61 mm (2.57 × 2.67 × 2.40 in)
Power 125 V AC, 60 Hz
Warranty 2 years
Weight 113 g (4 oz)

Resources & Support

User Manual

Extech PT400 User Manual

Datasheet

Extech PT400 Datasheet

Export Restrictions