Environmental Housing for the FLIR Ax5 (T199698)

Specially designed for the FLIR Ax5 series, the environmental housing offers effective protection against dust and water jets in harsh environment. The front part covers the camera lens using high transmittance Coated Germanium infrared glasses with sealing rings. The central part protects the FLIR Ax5 camera body and is optimized for maximum heat dissipation from camera electronics. The rear part protects the camera connectors. The end user can select from pre-drilled holes for cable glands or non-drilled version for user definable cable gland position.

Specifications

Environmental & Certifications
Encapsulation IP66 (IEC 60529)
Tripod Mounting 3 × UNC 1/4"-20
General
Base Mounting 4+4+6 × M4
Material Aluminum
Size (L x W x H) 145 × 70 × 67 mm (5.71 × 2.8 × 2.6 in)
Weight 0.7 kg (1.54 lbs)
Cart

Added to cart