Especificaciones

Highlighted
Video Recording Optional Digital Video Recorder with SD card slot
Sensor y óptica
Active Contrast Enhancement Yes
Automatic Gain Control [AGC] Yes
Diopter Adjustment Manual
Diopter Adjustment Range ±5 diopter
Display Brightness Discretely Adjustable to 8 Levels
Display Type AMOLED SVGA 060
Exit Pupil Diameter [mm] 14
Eye Relief [mm] 16
Field of View [angle] 6.2° × 5°
Focus Range 10m to inf.
Magnification 3.5x / 4.2x
Objective Focal Length 100 mm
Objective F_number 1:1.4
Objective Lens Type Germanium
Pixel Array Format 640×512
Pixel Display Format 336×256
Pixel Size 17 µm
Refresh Rate 60 Hz
Resolution 0.17 mRad (35 SOA)
Second Generation Digital Detail Enhancement [DDE] _ Sharpness Yes
Silent Shutterless NUC [SSN] Yes
Type of Focal Plane Array FLIR Tau 2
Características medioambientales y aprobaciones
Operating Temperature -51°C to +57°C (-59°F to +134°F)
Storage Temperature -57°C to +85°C (-70°F to +185°F)
Alimentación
Battery Four CR123A 3V Lithium batteries or four AA 1.5V
Battery Life Up to 7 hr (optional up to 14 hrs)
Battery status indicator Yes
External Power Supply 6 VDC/ 600mA
Almacenamiento de archivos y comunicación
Analog Input and Output Format [resolution] PAL (768×574 pixels)/ NTSC (640×480 pixels)
Remote Control Wireless
Video Recording Optional Digital Video Recorder with SD card slot
UI-UX
Digital Angle Cosine Indicator Yes
Focus Method Manual
Information_Based Histogram Equalization [IBHEQ] _ SKY_SEA Yes
Smart Scene Optimization Yes
User_Controlled Manual Non_Uniformity Correction_ Flat_Field Correction [UCMNUC_ FFC] Yes
Descripción general del sistema
Digital Compass Yes
Digital Inclinometer Yes
Digital Zoom 1x, 2x 4x and 8x
Warranty 2 years standard, 3 years with product registration
Warranty on Detector 10 Years
Características físicas
Dimensions [L x W x H] 309×102×90 mm (12.1×4.0×3.5 in)
Weight [w_o Batteries] 1.4 kg (3.1 lbs)
Accesorios
Included Accessories Battery Set AWReC (Advanced Wireless Remote Control 5-buttons) Soft carrying Case Video Cable Picatinny adapter for AWReC (Advanced Wireless Remote Control) Instruction Manual with Warranty Card Packing Box Battery Cartridge (for AA batteries) Armasight by FLIR Key (used to remove the battery cap insert) Battery Box Extender Ring (for AA batteries) Lens Tissue
Optional Accesories ARMASIGHT by FLIR Tripod with a Grip ARMASIGHT by FLIR Mil-Standard Hard Shipping/Storage Case #101 ARMASIGHT by FLIR AMRF2200 - Advanced Modular Range Finder ARMASIGHT by FLIR Extended Battery Pack ARMASIGHT by FLIR IRIS Wireless Head Mounted Display ARMASIGHT by FLIR HD DVR Digital Video Recorder