Discontinued

Extech 412300A

電流キャリブレーター/メーター

Product Variations

Extech 412300Aは、電流キャリブレーター兼メーターです。大型LCDで0mA~24mAのDCプロセス端末を測定できる精密なソース。測定値はmAで、0mA~24mA範囲のパーセントとして、または電圧範囲のmVとして表示されます。さらに、タッチキーパッド、5つの保存校正値、2本のワイヤー電流ループを測定する24 VDC電源などの機能も備えています。9Vバッテリー、スペードラグ端子付き校正ケーブル、キャリーケース、ネックストラップ、AC電源アダプターが付属しています。

Resources & Support

User Manual

Extech 412300A User Manual GB

Certification

Extech 412300A Declaration of Conformity

Datasheet

Extech 412300A 412355A Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.