Discontinued

Extech 475040-SD

Digital Force Gauge/Datalogger

Product Variations

The Extech 475040-SD Digital Force Gauge/Datalogger dates, time stamps, and stores up to 2 M of push/pull readings on an SD card in Excel format for easy transfer to a PC. Featuring a 5 digit LCD display with peak hold, exclusive load cell measurement transducer, and an overrange, low battery, and advanced function indicator. It has 5 kg/176 oz/49 Newtons measurement capacity with 0.5% basic accuracy and auto power off. Complete with SD card, tension rod, carrying case and 4 adapters (flathead, cone, chisel, and hook for tension), and 6 AA batteries.

仕様

一般仕様
Force 176oz, 5000g, 49 Newtons
Force Basic Accuracy ±(0.4%)
Force Max Resolution 0.05oz, 1g, 0.01 Newtons
Full Scale Detection 2.00mm
Memory SD Card
Overload Capacity 10kg
Transducer Type Load cell
Update Rate Fast mode 0.2secs; Slow mode 0.6secs
追加の詳細
Certifications CE
Dimensions 8.5 × 3.5 × 1.8" (215 × 90 × 45mm)
Power 6 × AA batteries
Warranty 2years
Weight 1.4 lbs (650g)

Resources & Support

User Manual

Extech 475040-SD475044-SD User Manual GB

Certification

Extech 475040-SD Declaration of Conformity

Datasheet

Extech 475040-SD-475044-SD Datasheet

User Manual

Extech 475040 475044 User Manual GB

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.