Extech BR250-5
ビデオボアスコープ/ワイヤレス検査カメラ
直径5.2mmのカメラプローブを備えたExtechのビデオボアスコープは、小さな開口部を通してアクセスしにくい領域を検査することができます。グレアのないクローズアップされた視野を得られます。カラーワイヤレスモニターが付属しており、ベースから取り外して、最大9.8m離れた場所から見ることができます。日付/時刻スタンプで画像/ビデオを撮像し、モニターまたはPCで再生します。HVAC、住宅診断、自動車用途に最適です。
Resources & Support
Datasheet
Extech BR250-5 Datasheet
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.