Discontinued

Extech HDV600

高解像度ビデオスコープキット

HDV600 ビデオスコープは、8つのキットオプションとカメラプローブを備えており、お客様のアプリケーションのニーズに応えます。プローブの長さとカメラの直径は、関節機能やワイヤレス機能など、さまざまな種類から選択できます。防水のビデオスコープは、高解像度 640 x 480 の 5.7 インチカラー LCD TFT を備えています。同梱のSDメモリーカードには14,600枚以上の画像を保存できます。音声注釈付きビデオ録画(最大4時間)。モニタ上で画像やビデオを直接表示するためのAV出力。ビデオと画像は、SDカードまたはUSB出力を介してPCに転送できます。オプションの無線送信機により、測定ポイントから最大30mのビデオをモニターに送信できます。SDカード、3.7V充電式リチウムポリマー電池、パッチケーブル、ACアダプター、USBおよびAVケーブル、ハードキャリーケースが付属しています。

カメラ先端は関節式で最大240°の視野角を調整でき、4つの明るいLEDライトが内蔵されているため暗い場所でも明るく照らすことができます。
オプションのワイヤレストランスミッターは、最大30m 離れたところからメインディスプレイにビデオを送信します。
1回のバッテリー充電で最大4時間のaviビデオ録画が可能で、付属のSDカードに最大15,000枚の画像を保管できます。

仕様

一般仕様
Field of View 65°
Kit Components VideoScope HDV600、SDメモリーカード、カメラプローブと1mのケーブル(プローブ付属品:マグネット、45°ミラー、アンチスナッグチップ)付きハンドセット、3.7V充電式リチウムポリマー電池、パッチケーブル、ユニバーサルACアダプター(110~240V、プラグ4個)、USBおよびAVケーブル、ハードキャリーケース。
Memory SDカード(最大2GB)
Output Format MPEG4/A/I (640 × 480)、JPEG (640 × 480)
Probe Length 長さ1m、直径 5.8 mm のプローブ
Wireless Transmission Frequency 2.4 GHz (-87 dBm (SNR = 42 dB、Fmod = 15 kHz))
追加の詳細
Certifications CE
Connector[s] ミニUSB 1.1およびAV出力
Dimensions 24.1×17.8×7.0cm
Display 14.5 cm; 13.5 cm; 640 × 480 ピクセル; NTSC および PAL
IP Rating メーター:IP67、プローブ:IP57
Power 充電式リチウムポリマー電池(3.7V)1本、AC100~240V電源アダプター(5VDC)1個
Warranty 2年
Weight 1474g

Resources & Support

User Manual

Extech HDV600 User Manual

Certification

Extech HDV640 Declaration of Conformity

Certification

Extech HDV640W Declaration of Conformity

Certification

Extech HDV600 Declaration of Conformity

Certification

Extech HDV610 Declaration of Conformity

Certification

Extech HDV620 Declaration of Conformity

Datasheet

Extech HDV610-HDV620 Datasheet

Datasheet

Extech HDV640 Datasheet

Datasheet

Extech HDV640W Datasheet

Datasheet

Extech HDV650 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.