Discontinued

FLIR Quasar™ Premium Bullet

4MP QUAD HD and 4K ULTRA HD Cameras

FLIR designed the Quasar Premium Bullet for vigilant situational awareness in the most demanding environments and for capturing critical evidential and forensic video. Available in 4MP QHD or 4K UHD, Quasar Premium Bullet cameras deliver superior image quality and IR-illumination for exceptional performance. They’re ideal for critical infrastructure sites, remote facilities, or any large areas requiring close monitoring. Quasar premium cameras are fully NDAA-compliant, come equipped with high-end cybersecurity safeguards, and use low bandwidth. Compatibility with the FLIR eco-system of accessories as well as the ability to operate more cameras on the same network both contribute to a lower total cost of ownership. Seamless integration with a wide range of video management systems, including United VMS provides an open, true end-to-end solution.

Rugged design, greater operational efficiencies, and fast setup
Install and set up the camera with United VMS within minutes and minimize implementation costs
Optimal resolution and adaptive streaming during surveillance and forensic reporting

Specifications

Compliance & Certifications
International CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM, WEEE
USA UL, FCC Part 15 (subpart B, class A)
Cyber Security
Security Password protection, Password policy enforcement, IP address filtering, HTTPS encryption, IEEE 802.1X network access control, Digest authentication, CA & self-signed certificates Protect from failed log-in Service Firewall
Environmental
Humidity 0% - 95%
Operating Temperature -40°C to 60°C (-40°F to 140°F) cold start
Storage Temperature -40°C to 60°C (-40°F to 140°F)
General
Automatic Electronic Shutter [AES] 1/2~1/32000 (auto)
Compression H.265 main profile, H.264 main profile/high profile, Motion JPEG
Day_Night Mode Yes, support for Enhanced Low Light performance
Digital Slow Shutter [DSS] 1/2~1/30(NTSC)
1/2~1/25(PAL)
Dimensions 258.41×92.76×92.47mm (10.17×3.65×3.64 in.)
Enclosure Indoor/Outdoor: IK10 rated vandal IP67
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage AC24V, DC12V, POE+
Power Connection PoE: RJ45
DC 12V / AC 24V: Terminal block
Power Consumption With Heater and IR
DC 12V / 18W
AC 24V / 17.64W
POE / 17W
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 130dB on 15 FPS
120dB on 30 FPS
Tamper Detection Yes
Unit Weight 1.086kg (2.39 lbs.)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Automatic Gain Control Auto
PTZ
Pan_Tilt_Spin 360° / ±90° / 360°
System Integration
Angle of Illumination 60°
Bi_directional Audio 1 Audio Line Input, G.711 a/µ-law, AAC support + 1 Audio Line Output
Distance 60m (197 ft.)
Ethernet 10/100,1000 IEEE 802.3, auto sensing 1 × RJ45
Input 1 dry alarm contact
LED Type High efficiency SMD
Network Protocol IPv4, IPv6, HTTP, HTTPS, UPnP, DNS, DDNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, FTP, RTCP, PPPoE, SMTP, SNMP, QoS, TLS, LDAP, ONVIF Profile G / T / S
Output 1 Relay Contact
Peak Emission Wavelength [nm] 850
Remote Configuration Via web browser or supported video management software
Supported Web Browser Internet Explorer, Firefox, Chrome, Edge, Opra
Thermal Camera
Image Sensor 1/2.8" CMOS
Visible Camera
Backlight Compensation On / Off
Bandwidth Configurable between 64Kbps and 20Mbps
Image Sensor 1/2.8" CMOS
Lens Type Varifocal 9-22mm, 39°-16.5° HFOV, F1.6, D/N, motorized auto-focus / auto-iris, P-Iris lens
Mechanical IR Cut Filter Yes
Noise Reduction 3D & 2D
Sensitivity 0.07 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution 2560 × 1440
Signal to Noise Ratio ±50 dB
White Balance Auto / ATW / Manual / One Push
Video & Recording
Maximum Performance H.264/H.265 30/25 FPS @ 1440P +
H.264/H.265 30FPS @ 1080p MJPEG 15FPS @ 1080P +
H.264/H.265/MJPEG 30FPS @ 720P (NTSC/PAL)
Rate Control CBR, CVBR, MJPEG
Resolution Range Scalable from D1 to Quad HD 2560 × 1440
SD Card Recording1 MicroSDXC up to 512GB, SD Bus Mode UHS I
Video Motion Detection Yes

Accessories

Resources & Support

注:ソフトウェアまたはファームウェアをダウンロードするには、ログインする必要があります。ログインするか、アカウントを作成します。

Firmware Download

Quasar Premium Bullet Firmware Version 20231101

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

Quasar Premium Bullet Datasheet

Quick Start Guide

Quasar Premium Bullet Quick Install Guide

User Manual

Quasar Premium Bullet Installation and User Guide

AE Spec

Quasar Premium Bullet A&E Specifications

Firmware Release Note

FLIR Quasar Premium Bullet Firmware Release Notes Version 20231101

User Manual

CX-POLE-G32 Pole Mount Installation Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35