Flir Industrial Clamp & Multimeters
Work quickly, safely, and more efficiently
Flir is proud to offer a high-quality line of industrial clamp and digital multimeters that can help you diagnose electrical, mechanical, or electronic problems and troubleshoot failing components.
Our selection of meters includes options with built-in thermal imaging—we call it IGM™ (Infrared Guided Measurement)—to help you quickly identify hot spots and overloaded circuits from a safe distance so you can fix them and move on to the next job.
Whether you are a commercial or industrial electrician Flir industrial meters will help you maximize safety and efficiency.
Why Choose Flir Clamp Meters and Digital Multimeters?
Meters enhanced with Flir Infrared Guided Measurement (IGM) allow you to scan entire targets with thermal camera to find hot spots.
Connect Flir clamps and multimeters with the Flir Meterlink® app to streamline data and image storage, monitor meters remotely, and share information with your team.
Analyzing and understanding complex electrical failures is easier with Flir meters, thanks to professional-level features such as advanced variable-frequency drive (VFD) filtering and Low Impedance (LoZ) Mode.

What is IGM?
Infrared Guided Measurement (IGM) uses the power of a Flir Lepton® thermal imaging sensor to show you temperature differences across your target, guiding you to the precise location of potential problems that require further testing or investigation.

Flir Meterlink App
The Flir Meterlink® app allows you to monitor a variety of environmental and electrical conditions simultaneously with the ability to connect with up to seven Flir compatible meters at once. Meterlink allows you to safely capture images and monitor hazardous areas remotely and in real time. Whether you're connecting several clamp meters, digital multimeters, or any of the new Meterlink app compatible meters, you will be able to keep tabs on key readings around your facility and easily share them with your team.
Which Camera Should I Choose?
Flir DM286
적외선 해상도
160 × 120(19,200픽셀)
디스플레이 카운트
6000
AC_DC 전압
1000V AC RMS±(1.0%+3) 1000V DC±(0.09%+3)
적외선 해상도
160 × 120(19,200픽셀)
적외선 해상도
160 × 120(19,200픽셀)
디스플레이 카운트
40,000
디스플레이 크기
2.4인치, TFT 화면
디스플레이 카운트
6000
안전 범주
개구부(Jaw) 확장
35mm
AC_DC 전압
1000V AC RMS±(1.0%+3) 1000V DC±(0.09%+3)
리소스 및 지원
Brochure
FLIR Condition Monitoring Solutions for the Mining Industry Brochure
- 1
- 2