Performance-based detection is now a prescriptive initiating device

The FLIR A70 EFD is a thermal image fire detector listed to ANSI/CAN/UL 2684 and recognized as a prescriptive initiating device under NFPA 72:2025, Section 17.12. It measures temperature at every pixel across the protected area and initiates alarm on abnormal heat, before smoke or flame is present.

 

It is installed and supervised like any other initiating device: dry-contact alarm, supervisory, and trouble outputs through a monitor module on the signaling line circuit, 24 V DC from a listed and supervised fire alarm power supply, and acceptance and periodic testing with a physical heat source under Chapter 14 and the UL-listed installation manual.

No performance-based design and no alternative means and methods request are required.

A40/A70 EFD Datasheet

 

Specifictions and part numbers for the listed EFD Packages.

DOWNLOAD HERE

First to UL 2684

Now Playing

First to UL 2684
First to UL 2684
 

The Compliance Framework

Two essential fire protection codes. One product standard. A clear pathway for thermal imaging fire detection.

✓
CODE

NFPA 72

Section 17.12

 

National Fire Alarm and Signaling Code. Section 17.12 covers thermal image fire detectors as a prescriptive initiating device type: listing, location and spacing, connection to the fire alarm system, and supervision.

⚡
CODE

NFPA 855

Energy Storage Systems

 

Standard for the Installation of Stationary Energy Storage Systems. Its fire detection provisions address thermal image fire detection for energy storage installations, with applicable requirements determined by the adopted edition and installation.

▣
STANDARD

ANSI/CAN/UL 2684

Thermal Image Fire Detectors

 

The product standard for video and thermal image fire detectors, covering imaging-based detection of heat, smoke, or flame. Flir A-Series fire detection configurations listed to this standard can identify abnormal heat before visible flame develops.

From product listing to code-recognized installation, a defined framework for thermal imaging fire detection.

Questions we hear from Authority Having Jurisdictions (AHJs)

Yes. FLIR A40 and A70 EFD packages are listed to ANSI/CAN/UL 2684, the standard for thermal image fire detectors. NFPA 72:2025 Section 17.12 covers thermal image fire detectors as a prescriptive initiating device type.

The listing covers the camera's dry-contact alarm, supervisory, and fault outputs. Network protocols such as Modbus TCP, MQTT, and ONVIF are supplementary monitoring paths for SCADA, building management, and video systems and are outside the listing.

17.12.1 Thermal image fire detection systems and all the components thereof, including hardware and software, shall be listed for the purpose of fire detection.

17.12.6 A thermal image fire detector shall produce a supervisory signal if the lens is blocked or dirty enough to impede proper operation.

17.12.7 A thermal image fire detector shall be capable of producing an alarm due to a temperature rate of rise within its field of view. 

Through an addressable monitor module on the signaling line circuit, the same way any dry-contact initiating device is connected. A dedicated normally-closed fault output annunciates camera or power loss as a supervised trouble condition.

From a listed, supervised 24 V DC fire alarm power supply with battery backup sized per NFPA 72 Section 10.6. Power over Ethernet is available for video-only deployments and is not used for the listed configuration.

With a physical heat source, following the test method in the FLIR UL-listed installation manual and NFPA 72 Chapter 14. Alarm thresholds are configured by the installing contractor at commissioning, documented in the acceptance record, and retested after any change.

Early Fire Detection by the A70

 

  • 640 × 480 radiometric thermal imaging plus a 1280 × 960 visual camera for instant context at alarm

  • 35 mK thermal sensitivity and ±2°C accuracy, calibrated at every pixel

  • On-camera alarm logic with up to 20 regions of interest: threshold, rate-of-rise, delta, and area-percentage triggers

  • Alarm, supervisory, and fault dry-contact outputs to the fire alarm control panel; Modbus TCP, MQTT, Ethernet/IP, and ONVIF for SCADA, BMS, and VMS

  • 29°, 51°, and 95° lens options with 3 × 3 pixel detection distances to 125 m (410 ft)

  • IP66, 24 V DC or PoE, rated for indoor and outdoor installation

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.

From the Discover Center

Whitepaper

The Difference Between a Warning and a Write-Off: How Thermal Intelligence Is Changing Cotton Harvester Fire Prevention

Read more
Application Story

Early Fire Detection for Tough Outdoor Environments

Read more

A Smarter Approach to Industrial Fire Prevention with Thermal Intelligence

Read more
Fundamentals

Flir Solutions for Early Fire Detection (EFD)

Read more
Fundamentals

Mill Ladle Refractory Monitoring

Read more

Flir Helps Prevent Forest Fires in Southern Italy

Read more
Application Story

Powered by Flir: How FlameSmart is Redefining Fire Protection in Waste Facilities

Read more