Early Fire Detection by the A70

 

  • 640 × 480 radiometric thermal imaging plus a 1280 × 960 visual camera for instant context at alarm

  • 35 mK thermal sensitivity and ±2°C accuracy, calibrated at every pixel

  • On-camera alarm logic with up to 20 regions of interest: threshold, rate-of-rise, delta, and area-percentage triggers

  • Alarm, supervisory, and fault dry-contact outputs to the fire alarm control panel; Modbus TCP, MQTT, Ethernet/IP, and ONVIF for SCADA, BMS, and VMS

  • 29°, 51°, and 95° lens options with 3 × 3 pixel detection distances to 125 m (410 ft)

  • IP66, 24 V DC or PoE, rated for indoor and outdoor installation

Where Conventional Detection Falls Short

High ceilings, high airflow, dust, and outdoor exposure can challenge conventional spot smoke and heat detection. A thermal imaging fire detector measures temperature across the entire scene and alarms on developing heat, providing earlier warning before smoke or flame appears.

BESS Sites

24/7 indoor and outdoor monitoring of containers and enclosures; the detection layer NFPA 855 designs call for.

Learn more

Data Centers

UPS battery rooms, PDUs, and electrical infrastructure, where a fault is measurable in heat long before it produces smoke.

Learn more

Manufacturing

Process lines, electrical rooms, and product storage where heat buildup precedes ignition.

Learn more

Solar Fields and Rooftop Arrays

Inverter, combiner box, and panel-level hot spot detection across field and rooftop installations.

Learn more

Heavy Industrial

Forest products, pulp and paper, metals, and other heavy industrial sites where dust, airflow, and open structures defeat conventional detection.

Learn more

Warehousing & High-Bay Racking

Wide-area coverage of rack storage and automated storage and retrieval systems where ceiling-mounted detection is slow to respond.

Learn more

Waste and Recycling

Tipping floors, bunkers, conveyors, and bale storage, with alarms on the hot spot rather than the smoke plume.

Learn more

Power Substations

Where outdoor exposure, airflow, and large open areas can delay smoke or heat from reaching traditional detectors, limiting early warning of developing equipment problems.

Learn more

From the Discover Center

Whitepaper

The Difference Between a Warning and a Write-Off: How Thermal Intelligence Is Changing Cotton Harvester Fire Prevention

Read more
Application Story

Early Fire Detection for Tough Outdoor Environments

Read more

A Smarter Approach to Industrial Fire Prevention with Thermal Intelligence

Read more
Fundamentals

Flir Solutions for Early Fire Detection (EFD)

Read more
Fundamentals

Mill Ladle Refractory Monitoring

Read more

Flir Helps Prevent Forest Fires in Southern Italy

Read more
Application Story

Powered by Flir: How FlameSmart is Redefining Fire Protection in Waste Facilities

Read more

 

Request Info

Optin

By submitting you agree to FLIR's privacy policy and cookie policy.