How far can it detect?
Detection distance comes down to hot spot size, lens, and pixels on target. Three pixels on the hot spot is the design basis for accurate temperature; the figures below are for a Flir A70.

Systems Engineers
What you need to know about designing for thermal as a site’s primary fire detection method.


Detection distance comes down to hot spot size, lens, and pixels on target. Three pixels on the hot spot is the design basis for accurate temperature; the figures below are for a Flir A70.

Alarm logic runs on the camera and is configured to the hazard. Define where to look, what counts as an alarm, and how each rule communicates with the fire alarm control panel or monitoring system, delivering early warning and fire alarm functionality from the same device.
Choose the detection logic that best matches your application.
The zone exceeds a set temperature.
Temperature climbs faster than a set number of degrees per minute.
The zone runs hotter than a reference, such as a neighboring asset or the ambient temperature, by more than a set margin.
The share of the zone above a temperature grows past a set percentage.
Customize monitoring areas and alarm behavior for individual hazards.
A zone can span the entire field of view or be drawn around one asset.
Watch what matters; ignore heaters, reflective surfaces, or anything that should never trigger.
Multiple zones can overlap, each with its own alarm type, setpoint, and output. Full-view zones can give an early supervisory signal at one temperature and a fire alarm at a higher one.
Each mapped to a dry-contact output or a network alarm.
One camera, three connections. The fire alarm pathway is the listed one; video and data are supplementary. Video can run through an on-site VMS server or, with no server at ll, through Flir Aura cloud monitoring.
Connect the camera to the fire alarm control panel through digital inputs and outputs.
Stream thermal and visual video to your video management system, or monitor through Flir Aura.
Share temperature measurements, alarm information, and diagnostics with industrial control systems.
Where the hazard produces heat long before smoke, and where high ceilings, airflow, dust, or outdoor exposure make conventional detection slow or impractical.

640 × 480 radiometric thermal imaging plus a 1280 × 960 visual camera for instant context at alarm
35 mK thermal sensitivity and ±2°C accuracy, calibrated at every pixel
On-camera alarm logic with up to 20 regions of interest: threshold, rate-of-rise, delta, and area-percentage triggers
Alarm, supervisory, and fault dry-contact outputs to the fire alarm control panel; Modbus TCP, MQTT, Ethernet/IP, and ONVIF for SCADA, BMS, and VMS
29°, 51°, and 95° lens options with 3 × 3 pixel detection distances to 125 m (410 ft)
Thermal imaging allows you to design a system that detects threats, not just responds to them. FLIR's Axx Series is UL 2684 listed, prescriptive under NFPA 72, and supported by FLIR from layout through commissioning.
Both models come in three fields of view: 29° for the longest reach, 51° as the general-purpose choice, and 95° for wide coverage at short range. The A70 is built for long-range and wide-area monitoring, giving the best detection at the greatest distance and the highest performance: EV fleet and bus depots, warehouses, large combustible piles, and other large hazards. The A40 is ideal for smaller or individual hazards and room monitoring: hydraulic pump units, pump rooms, electrical gear, battery charging stations. Both carry the same listing, alarm logic, and outputs.
No. Thresholds are configured by the installing contractor at commissioning behind a password-protected interface, documented in the acceptance record, and retested after any change.
The dry-contact alarm, supervisory, and fault outputs. Modbus TCP, MQTT, Ethernet/IP, and ONVIF are supplementary paths for SCADA, BMS, and VMS and are outside the listing.