Extech 461995

Combination Contact/Laser Photo Tachometer

Product Variations

The Extech 461995 Combination Contact/Laser Photo Tachometer provides both contact (0. 5 RPM to 19,999 RPM) and non-contact (10 RPM to 99,999 RPM) RPM measurement functions for use in virtually all applications. Laser guided non-contact measure up to 2 m (6.5 ft) away for added safety and convenience. Comes with wheels for linear surface speed or RPM measurements, 4 AA batteries, 0.6 m (23 in) reflective tape, carrying case, and user manual.

Specifications

General
Rotation Speed [Contact] 0.5 to 19,999rpm
Rotation Speed [Contact] Basic Accuracy ±0.05% of reading
Rotation Speed [Contact] Max Resolution 0.1rpm
Rotation Speed [Strobe] 10 to 99,999rpm
Rotation Speed [Strobe] Basic Accuracy ±0.05% of reading
Rotation Speed [Strobe] Max Resolution 0.1rpm
Surface Speed [Contact] 0.2 to 6560ft/min, 0.05 to 1999.9m/min
Surface Speed [Contact] Basic Accuracy ±0.05% of reading
Additional Details
Certifications 461995-NIST_S: CE, NIST
461995_S: CE
Dimensions 8.5 × 2.6 × 1.5" (216 × 66 × 38mm)
Power 4 × AA (1.5V ) batteries
Warranty 2 years
Weight 10.6oz (300g)

Resources & Support

User Manual

Extech 461995 User Manual GB

Certification

Extech 461995 Declaration of Conformity

User Manual

Extech 461995 User Manual

Datasheet

Extech 461895-461995 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.