Note: For additional support resources, please visit Support.FLIR.com.
Ignite
Cloud-Based Thermal Image Storage and Reporting Software
Flir Ignite™ is a secure cloud storage and thermal imaging reporting software that gives you a seamless experience to directly upload, edit, organize, store, and share images and videos from select Flir thermal cameras*. Stop wasting time copying images to other devices or backing up data with a USB cable. With Flir Ignite, your images will automatically upload from your thermal camera to your Ignite account, allowing you to access files from a computer or mobile device whenever you need to. Edit thermal images while in the field and move files into custom folders to stay organized, then share findings with co-workers and clients using a password-protected link. You can even sync files to your computer for further analysis and generate detailed reports using Flir Ignite's integrated reporting tools.
*Automatic upload feature currently works with select Flir cameras: T5xx-Series, T8xx-Series, Exx-Series, Ex-Series, Flir ONE-Series, GF77, and Cx-Series
Now available in 4 storage capacities: 1 TB, 100 GB, 10 GB, or 1 GB

Edit Thermal Images
The Ignite Image Edit feature allows you and your collaborators to edit your thermal images online in your browser.
Features include:
- Adding, removing or modifying measurements such as spots, boxes, lines, ellipses, polyareas, polylines or deltas
- Editing level and span
- Modifying existing sketch on image and creating new
- Changing palettes
- Changing and editing fusion modes
- Adding Isotherms
- Editing image parameters
- Adding, editing and removing text annotations or notes
- Saving images
*Requires WebGL 2.0 compatible browser.
**Image Edit is available both on desktop and mobile devices.

Temperature Trend Graphs
Create graphs showing temperature measurements over a period of time - to better analyze and compare changes in temperature. Export graphs as images and add to reports to share with your colleagues, stakeholders, or clients.
- Create multiple temperature trend graphs
- Add up to 5 measurement lines per graph
- Create a reference area to clearly indicate a temperature safe zone similar to isotherms
- Export your graphs as a jpeg and attach them to a report or share them through Ignite
*Requires WebGL 2.0 compatible browser.
**Currently, creating temperature trend graphs is available on desktop only.

Comparison View
Comparison view lets you edit multiple images and compare them side-by-side.
Features include:
- Compare reference and analyzed image next to each other
- Import multiple images from Library into Image Edit, add or remove images later in gallery
- Transfer image settings from one image to another or to all imported images at once
- Link images together and make changes on both images simultaneously
*Requires WebGL 2.0 compatible browser.
**Currently, Comparison View is available on desktop only.

Professional Reporting
Select images from your library and generate professional reports with our built-in templates.
Features include:
- Reordering images and data modules within page settings
- Adjusting image and different data module settings
- Edit text on page
- Customized header and footer
- Select image quality and paper format within report settings
*Requires WebGL 2.0 compatible browser.
**Currently, Ignite reporting is available on desktop only.
Resources & Support
Brochure
FLIR Global Utility Market Brochure GB
Application Story
Using Infrared Technology to Maintain Uptime – Logistics and Warehousing GB
Tech Note
FLIR Tech Note - Thermal Imaging for Condition Monitoring GB
Brochure
FLIR Global Utility Market Brochure
Application Story
How Thermal Imaging Process Improvements Can Save You Time and Money
Chat
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
Phone
International Line:
(+1) 805 392 3775
Local Number:
(+44) 0800 051 7865
Service, Repair and Calibration
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 |
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 |
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Added to cart