USS Client Workstation

High-performance client workstation optimized for United VMS monitoring operations

The FLIR USS Client is a high-performing and efficient workstation designed to address the needs of security operation centers, whether basic or highly advanced, and is optimized for FLIR United VMS products. It is also designed for dual/quad monitor configurations with full HD graphics.

The USS Client Workstation offers optimal performance and reliability, with the ability to connect to multiple monitors.
With fewer units required, short installation time, and a compact design, USS Client Workstation reduces the total cost of ownership.
Optimized for United VMS software, the USS Workstation is easy to operate, expand and maintain.

Specifications

Compliance & Certifications
Certifications Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC, KC
General
Dimensions H × W × D : 290 × 93 × 292 mm (11.42 × 3.65 × 11.5 in)
Form Factor Small form factor
Memory USS WKS DM4: 16 GB (1× 16 GB DDR5, 5600 MT/s, non ECC)
USS WKS QM4 HPS: 32 GB (2× 16 GB DDR5, 5600 MT/s, non ECC)
USS WKS QM4 PRO: 64 GB (2× 32 GB DDR5, 5600 MT/s, non ECC)
USS WKS QM4 Elite: 64 GB (2× 32 GB DDR5, 5600 MT/s, non ECC)
Monitoring USS Client Workstation, Dual Monitor: Up to 400 fps 1080p
USS Client Workstation, Quad Monitor: Up to 500 fps 1080p
USS Client Workstation, Quad Monitor - High Performance: Up to 600 fps 1080p
Operating System Microsoft® Windows 11 IoT Enterprise LTSC 2024 Value
Optical Drive 8x DVD±RW 9.5 mm Slimline optical disk drive
Peripherals QuietKey USB keyboard and optical scroll USB mouse
Power Supply 300 W up to 92% efficient (80 Plus Platinum) PSU (System Fan), 100~240 VAC 50/60 Hz (auto)
Processor USS WKS DM4: Intel® Core™ Ultra 5 245 (24 MB cache, 14C/14T, 3.0-5.1 GHz, 65 W)
USS WKS QM4 HPS: Intel® Core™ Ultra 5 245 (24 MB cache, 14C/14T, 3.0-5.1 GHz, 65 W)
USS WKS QM4 PRO: Intel® Core™ Ultra 7 265 (30 MB cache, 20C/20T, 1.8-5.3 GHz, 65 W)
USS WKS QM4 Elite: Intel® Core™ Ultra 7 265 (30 MB cache, 20C/20T, 1.805.3 GHz, 65 W)
Warranty 3-year ProSupport and Next Business Day On-site Service (upgrades available)
Weight 5.26 kg (11.57 lb)
System Integration
Audio Controller Via HDMI or 3.5 mm audio jack
1 x Mic-in / 1 x Headphone-out
Communication Integrated Gigabit Ethernet controller
Display Ports USS WKS DM4: Intel Integrated Graphics, 2× DisplayPort, 1× HDMI
USS WKS QM4 HPS: NVIDIA A1000, 4× mini-DP (incl. 4 mDP→DP adapters)
USS WKS QM4 PRO: NVIDIA A1000, 4× mini-DP (incl. 4 mDP→DP adapters)
USS WKS QM4 Elite: NVIDIA ADA2000, 4× mini-DP (incl. 4 mDP→DP adapters)
I/O Ports RJ45, USB 2.0 port, USB 2.0 port PowerShare, USB 3.2 Gen 2 port, USB 3.2 Gen 2×2 capable Type-C® port, Universal audio port, Serial/PS2 port SD 4.0 card slot (optional)
I/O Slots SD 4.0 card slot (optional), half-height Gen 4 PCIe x16 slot, half-height Gen 3 PCIe x4 slot ,M.2 2230 slot for Wi-Fi and Bluetooth® card, M.2 2280 slot for solid-state drive (2), M.2 2230/2280 for solid-state drive (3), SATA 3.0 slot for 3.5/2.5-inch hard drive
Networking Dual NIC, 2x 10/100/1000 Mbps RJ-45
Video & Recording
Hard Drive M.2 256 GB PCIe NVMe Class 35 Solid State Drive

Resources & Support

Datasheet

FLIR USS Client Workstation Datasheet GB

Warranty

FLIR USS Products - 5-Year Warranty

Brochure

Universal System Solutions Advantage Brochure

User Manual

FLIR Cyber Hardening Guide

Application Story

City Deploys Flir Video System for Safety

Datasheet

FLIR USS Client Workstation Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart