FLIR A50 and A70 smart sensor cameras are ideal for users who want built-in, on-camera analytics and alarm capabilities for condition monitoring and early fire detection applications. With options for Wi-Fi, an integrated visual camera, and ONVIF S compatibility (advanced version only), FLIR A50/A70 cameras are a flexible, configurable solution to meet the unique needs of automation customers across a broad range of industries. When used as a system component for cloud and Industrial Internet of Things (IIoT) solutions, A50/A70 cameras can help companies protect assets, improve safety, maximize uptime, and minimize maintenance costs.

An affordable automation solution with on-edge analysis and open communication protocols.
Quickly access thermal characteristics with the wide-area, non-contact temperature sensor, which provides up to 640 × 480 (307,200 pixels) resolution and ±2°C accuracy.
Simplify integration efforts with thermal smart sensors that communicate with standard industrial protocols and video management systems including HMI, SCADA, and optional ONVIF S compatibility.
Easily install the lightweight, IP66 rated camera with M8/12 connectors in any location – with multiple mounting options.

Specifications

Highlighted
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose • As a function of alarm, output to external device • Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding Standard: H.264, MPEG4, or MJPEG
Advanced: Video stream - H.264, MPEG4, or MJPEG
Radiometric stream - Compressed JPEG-LS, FLIR radiometric
Ethernet Interface Wired, Wi-Fi (optional)
WiFi Optional feature purchased separately. RP-SMA, female connector
EMC • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
f-number 1.4
Image Fequency
Image Frequency 30 Hz
Thermal Sensitivity/NETD <35 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Alarm Functions Standard: 10 Spotmeters 10 Boxes 3 Deltas (difference any value/reference/external lock) 1 Isotherm (above/below/interval) 1 Iso-coverage 1 Reference temperature
Advanced: 10 Spotmeters 10 Boxes and Mask polygons (total number) 3 Deltas (difference any value/reference/external lock) 2 Isotherm (above/below/interval) 2 Iso-coverage 1 Reference temperature 2 Lines 1 Polyline
Alarm Output • Digital out • E-mail (SMTP) (push) • Ethernet/IP • File transfer (FTP) (push) • Modbus TCP server (pull) • MQTT (push) • Query over RESTful API (pull) • Store image or video
Communication & Data Storage
Digital I/O connector type M12 12-pin A-coded, Male (shared with external power)
Digital I/O isolation voltage 500 VRMS
Digital input purpose NUC, NUC disable, alarm
Digital Inputs 2x opto-isolated, Vin(low)= 0–1.5 V, Vin(high)= 3–25 V
Digital Output Purpose • As a function of alarm, output to external device • Fault (NC)
Digital Outputs 3x opto-isolated, 0–48 V DC, max. 350 mA; solid-state opto relay; 1x dedicated as Fault output (NC)
Encoding Standard: H.264, MPEG4, or MJPEG
Advanced: Video stream - H.264, MPEG4, or MJPEG
Radiometric stream - Compressed JPEG-LS, FLIR radiometric
Ethernet For control, result, image, and power
Ethernet Communication TCP/IP socket-based FLIR proprietary
Ethernet Connector Type M12 8-pin X-coded, female; RP-SMA, female
Ethernet Interface Wired, Wi-Fi (optional)
Ethernet Power Power over Ethernet, PoE IEEE 802.3af class 3
Ethernet Protocols • EtherNet/IP • IEEE 1588 • Modbus TCP • MQTT • SNMP • TCP, UDP, SNTP, RTSP, RTP, HTTP, HTTPS, ICMP, IGMP, sftp (server), FTP (client), SMTP, DHCP, MDNS (Bonjour), uPnP
Ethernet Standard IEEE 802.3
Ethernet Type 1000 Mbps
Image Storage A50: NA
A70: Records up to 100 FLIR radiometric JPEG and overlay videos; storage as function of: alarm, scheduling, or user interaction (camera web)
Multicast Yes
ONVIF Profile S Compliant Standard: No
Advanced: Yes
RS-232 M8 A-coded, male connector
WiFi Optional feature purchased separately. RP-SMA, female connector
Imaging & Optical
Contrast Enhancement FSX® / Histogram equalization (IR only)
Detector Pitch A50: 17 µm
A70: 12 µm
f-number 1.4
Field of view (FOV) 29°: 29° × 22°
51°: 51° × 39°
95°: 95° × 74°
Focal Length 29°: 14.3 mm (0.56 in)
51°: 8.2 mm (0.32 in)
95°: 4.1 mm (0.16 in)
Focal Plane Array (FPA) Uncooled microbolometer
Focus Fixed, adjustable with included tool
Image Fequency
Image Frequency 30 Hz
IR Resolution A50: 464 × 348
A70: 640 × 480
Minimum Focus Distance 29°: 0.25 m (0.82 ft)
51°: 0.2 m (0.66 ft)
95°: 0.1 m (0.33 ft)
MSX Yes, included in visual camera option
Overlay A50: Without
A70: With / Without
Radiometric IR video streaming Standard: NA
Advanced: RTSP protocol
Readout A50: No measurements readouts, only streamed video
A70: Measurement results: • Ethernet/IP • Modbus TCP server (pull) • Modbus TCP client (push) • MQTT (push) • REST API (GET/POST) • Measurements and still image (radiometric JPEG, visual 640 × 480, visual 1280 × 960) • Web interface
Spectral Range 7.5–14 µm
Streaming Resolution A50 Standard: RTSP Video stream 0: 640 × 480 pixels RTSP Video stream 1: 1280 × 960 pixels
A50 Advanced: RTSP Video stream 0: 640 × 480 pixels RTSP Video stream 1: 1280 × 960 pixels Radiometric stream: 464 × 348 pixels
A70 Standard: RTSP Video stream 0: 640 × 480 pixels RTSP Video stream 1: 1280 × 960 pixels
A70 Advanced: RTSP Video stream 0: 640 × 480 pixels RTSP Video stream 1: 1280 × 960 pixels Radiometric stream: 640 × 480 pixels
Thermal Sensitivity/NETD <35 mK
Video Streaming RTSP protocol
Visible Camera Optional accessory
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 15°C–35°C (59°F–95°F) and object temperature above 0°C (32°F)
Alarm Functions Standard: 10 Spotmeters 10 Boxes 3 Deltas (difference any value/reference/external lock) 1 Isotherm (above/below/interval) 1 Iso-coverage 1 Reference temperature
Advanced: 10 Spotmeters 10 Boxes and Mask polygons (total number) 3 Deltas (difference any value/reference/external lock) 2 Isotherm (above/below/interval) 2 Iso-coverage 1 Reference temperature 2 Lines 1 Polyline
Alarm Output • Digital out • E-mail (SMTP) (push) • Ethernet/IP • File transfer (FTP) (push) • Modbus TCP server (pull) • MQTT (push) • Query over RESTful API (pull) • Store image or video
Atmospheric transmission correction Based on inputs of distance, atmospheric temperature, and relative humidity
Automatic hot & cold detection Max./min. temperature value and position shown within Box
Measurement Corrections Standard: •Global object parameters
•Local parameters per analyze function
Advanced: Global object parameters; local parameters per analyze function; external Black-body correction
Measurement Presets Yes
Measurement Tools Standard: •10 Spotmeters
•10 Boxes
•3 Deltas (difference any value/reference/external lock)
•1 Isotherm (above/below/interval)
•1 Iso-coverage
•1 Reference temperature
Advanced: •10 Spotmeters
•10 Boxes and mask polygons (total number)
•3 Deltas (difference any value/reference/external lock)
•3 Isotherm (above/below/interval)
•3 Iso-coverage
•1 Reference temperature
•2 lines
•1 polyline
Object Temperature Range A50: –20 to 175°C (–4 to 347°F) 175 to 1000°C (347 to 1832°F)
A70: –20 to 175°C (–4 to 347°F) –20 to 250°C (–4 to 482°F) 175 to 1000°C (347 to 1832°F)
General
Base Mounting 4 x M2.5 direct into camera or 4x 10-32 UNF onto bottom cooling plate
Housing material Aluminium
Size (L x W x H) 107 × 67 × 57 mm (4.21 × 2.64 × 2.24 in)
Weight 519g (1.14lb) without bottom cooling plate
Environmental & Certifications
Corrosion • ISO 12944 C4 G or H • EN60068-2-11
EMC • ETSI EN 301 489-1 (radio) • ETSI EN 301 489-17 (radio) • EN 61000-4-8 (magnetic field) • FCC 47 CFR Part 15 Class B (emission US) • ISO 13766-1 (EMC - Earth-moving and building construction machinery) • EN ISO 14982 (EMC - Agricultural and forestry machinery)
Encapsulation IEC 60529 and IP66
Humidity (Operating and Storage) IEC 60068-2-30/24 hours, 95% relative humidity, 25–40°C (77–104°F)/2 cycles EN60068-2-38
Operating Temperature Range –20 to 50°C (–4 to 122°F) Bottom cooling plate is needed in temperatures above 40°C (104°F). Maximum internal temperature sensor: 70°C (158°F)
Radio Spectrum • FCC 47 CFR Part 15 Class C (2.4 GHz band US) • FCC 47 CFR Part 15 Class E (5 GHz band US) • RSS-247 (2.4 GHz and 5 GHz band Canada) • ETSI EN 300 328 V2.1.1 (2.4 GHz band EU) • ETSI EN 301 893 V2.1.1 (5 GHz band EU)
Shock IEC 60068-2-27, 25 g
Tripod Mounting 4 x M2.5 direct into camera or 4x 10-32 UNF onto bottom cooling plate
Vibration • IEC 60068-2-6, 0.15 mm at 10–58 Hz and 2 g at 58–500 Hz, sinusoidal • IEC 61373 Cat 1 (Railway)
Power
External Power Operation 24/48 V DC 8 W max
External Voltage Allowed range 18–56 V DC
Power Connection M12 12-pin A-coded, male (shared with Digital I/O)
Power Consumption • 7.5 W at 24 V DC typical • 7.8 W at 48 V DC typical • 8.1 W at 48 V PoE typical
User Interface
Web interface Yes

Accessories

  1. Tripod (T911997)

Resources & Support

Note: For additional Axxx-Series Smart Sensor support resources, please visit Support.FLIR.com

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Image Streaming Cameras

Learn more

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Brochure

FLIR Global Utility Market Brochure

Datasheet

FLIR A50/A70 Datasheet - Smart Sensor (SS) GB

Datasheet

FLIR A50/A70 Datasheet - Smart Sensor (SS)

Brochure

FLIR Renewable Energy Wind Power Brochure

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Value Sheets

Food & Beverage Value Sheet | Worker Safety - A50/A70 Smart Sensor

Value Sheets

Food & Beverage Value Sheet | Early Fire Detection - A50/70 Smart Sensor, A500F/A700F, PT-Series AI SR, FH-Series R, FH-Series R PTZ

Value Sheets

Food & Beverage Value Sheet | Staging Area - A50/A70 Smart Sensor

Value Sheets

Food & Beverage Value Sheet | Packaging Station - A50/A70 Smart Sensor

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

Local Number:
+91-11-4560 3555

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions