The Flir FC-Series AI is a thermal analytics security camera that offers a reliable, cost-effective way to protect perimeters from intrusion. The AI analytics combines both DNN and motion analytics that together enhances situational awareness and incident detection, enabling users to make better informed decisions that increases safety and improves coordination and efficiency. FC-Series AI's thermal sensitivity (<25 mK NETD) provides crisp image clarity positively impacting the quality and performance of analytics. In addition, the FC-Series AI provides the widest range of lens options and cyber-hardened, seamless integration with Video Management Systems including Flir UVMS and 3rd party video management systems.

Robust DNN video analytics make it possible to differentiate between true threats and nuisance alarms, even when someone is attempting to deceive the system.
Flir has the widest range of lenses to choose from, with 8 high-performance lenses ranging from 8.6° × 6.6° to 90° × 69° fields of view
Target geolocation for situational awareness and precise handoff to a PTZ device, enabling enhanced decision-making, safety, coordination, and efficiency.

Specifications

Compliance & Certifications
Approvals CE: EN55032 Class A; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)
Certifications IEC 60068-2-1:2007; IEC 60068-2-2:2007; ISTA-1A (handling)
Compliance CE Marked ; RoHS III Directive 2015/863/EU; WEEE Directive 2012/19/EU
Emission FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits); EN55032 Class A
Safety IEC 62368-1: 2018
Surge Immunity AC Power Lines and Signal Lines
ESD: EN 61000-4-2
RS: EN 61000-4-3; EN 55035 (2017 + A11: 2020); EN 50130-4
EFT: EN 61000-4-4
Surge: EN 61000-4-5
CS: EN 61000-4-6
PFMF: EN 61000-4-8
Environmental
Humidity 0-95% relative humidity (storage), 0-90% relative humidity (operation)
IP Rating (dust & water ingress) IP66 & IP67
Operating Temperature Range -40°C to 70°C/-40°F to 158°F (cold start)
Shock MIL-STD-810G, Method 516.6 (Operational) IEC 60068-2-27:08 (Transportation)
Storage Temperature Range -50°C to 85°C (-58°F to 185°F)
Vandal Resistance IK10 (except lens and windows)
Vibration IEC 60068-2-64:08
General
Detector Type Long-life, uncooled VOx microbolometer
Dimensions (L x W x H) Without sunshield: 259 × 114 × 106 mm/10.2 × 4.5 × 4.2 in With sunshield: 282 × 129 × 115 mm/11.1 × 5.1 × 4.5 in
E-Zoom 4x continuous E-Zoom
Effective Resolution 327,680 pixels
Focus Range Athermalized, focus-free
Power Consumption Source: PoE+ (802.3at) 12 VDC 24 VDC 24 VAC(VA) Heater off: <9 W <10 W <9 W <15 W Heater on (@ 100%): <25 W <28 W <25W <32W
Warranty Camera: 3 years / Sensor: 10 years
Weight With sunshield: 7.5/9/13/19/25/35 mm 2.2 kg (4.75 lb) - 60 mm 2.4 kg (5.25 lb) - 75 mm 2.5 kg (5.5 lb) Without sunshield: 7.5/9/13/19/25/35 mm 1.8 kg (4 lb) - 60 mm 2.0 kg (4.5 lb) - 75 mm 2.2 kg (4.75 lb)
Measurement & Analysis
Analytics Features Region Entrance/Intrusion Detection, Crossover/Fence Trespassing, CNN classifier
Analytics Management Web-based configuration and management; masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
System Integration
Analog Video Output Composite 1Vp-p (PAL or NTSC), 1 x BNC 75 Ω
Control Input/Output 1x dry contact in; 1x relay out (rated load 0.025 A@ 5 VDC)
Ethernet 10/100 Mbps
External Analytics Compatible Yes
Network APIs NEXUS SDK, NEXUS CGI, ONVIF Profile S, G, T
Streaming Resolution 640 × 512
Supported Protocols IPV4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1x
Video Over Ethernet Two independent channels of H.264 / H.265 or MJPEG
Thermal Camera
Array Format (Thermal) 640 × 512
f number (Thermal) FC-608 AI, FC-617 AI, FC-625 AI: f/1.1
FC-610 AI, FC-690 AI: f/1.2
FC-632 AI, FC-644 AI: f/1.0
FC-669 AI: f/1.4
Field of View (FOV) (Thermal) FLIR FC-690 AI, 90° (7.5 mm) f/1.2 lens: 90° × 69°
FLIR FC-669 AI, 69° (9 mm) f/1.4 lens: 69° × 56°
FLIR FC-644 AI, 44° (13 mm) f/1.0 lens: 44° × 36°
FLIR FC-625 AI, 25° (25 mm) f/1.1 lens: 25° × 18°
FLIR FC-617 AI, 17° (35 mm) f/1.1 lens: 17° × 14°
FLIR FC-610 AI, 10° (60 mm) f/1.2 lens: 10° × 8.2°
FLIR FC-608 AI, 8.6° (75 mm) f/1.1 lens: 8.6° × 6.6°
FLIR FC-632 AI, 32° (19 mm) f/1.0 lens: 32° × 26°
Focal Length - Thermal FLIR FC-690 AI, 90° (7.5 mm) f/1.2 lens: 7.5 mm
FLIR FC-669 AI, 69° (9 mm) f/1.4 lens: 9 mm
FLIR FC-644 AI, 44° (13 mm) f/1.0 lens: 13 mm
FLIR FC-625 AI, 25° (25 mm) f/1.1 lens: 25 mm
FLIR FC-617 AI, 17° (35 mm) f/1.1 lens: 35 mm
FLIR FC-610 AI, 10° (60 mm) f/1.2 lens: 60 mm
FLIR FC-608 AI, 8.6° (75 mm) f/1.1 lens: 75 mm
FLIR FC-632 AI, 32° (19 mm) f/1.0 lens: 19 mm
Image Uniformity Optimization Automatic flat field correction (FFC); thermal and temporal triggers
Lens FLIR FC-690 AI, 90° (7.5 mm) f/1.2 lens: 7.5 mm
FLIR FC-669 AI, 69° (9 mm) f/1.4 lens: 9 mm
FLIR FC-644 AI, 44° (13 mm) f/1.0 lens: 13 mm
FLIR FC-625 AI, 25° (25 mm) f/1.1 lens: 25 mm
FLIR FC-617 AI, 17° (35 mm) f/1.1 lens: 35 mm
FLIR FC-610 AI, 10° (60 mm) f/1.2 lens: 60 mm
FLIR FC-608 AI, 8.6° (75 mm) f/1.1 lens: 75 mm
FLIR FC-632 AI, 32° (19 mm) f/1.0 lens: 19 mm
Pixel Pitch 17 µm
Spectral Range (Thermal) 7.5 µm to 13.5 µm
Thermal AGC Modes Brightness, Contrast, Sharpness, Grey Shade Compression, Gamma, Smart Screen Balance
Thermal AGC Region of Interest [ROI] Default, Presets, and User definable to ensure optimal image quality on subjects of interest
Thermal Frame Rate NTSC: 30 Hz - PAL: 30 Hz / 8.3 Hz
Thermal Image Settings Brightness, Contrast, Sharpness, Auto AGC, Digital Detail Enhancement (DDE), Gamma, Smart Screen Optimization
Thermal Sensitivity - NETD (Thermal) <25 mK @ 25°C (77°F) for f/1.0
Thermal Sensitivity/NETD <25 mK @ 25°C (77°F) for f/1.0
Video & Recording
Composite Video NTSC or PAL Hybrid system with IP & analog video, dynamic NTSC or PAL settings
Local Storage Support for up to 512 GB SD Card (not supplied)
Video Compression Two independent channels of H.264 / H.265 or MJPEG

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FC-Series AI Firmware Version 3.0.0.15

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Firmware Release Note

FLIR FC-Series AI Firmware Release Notes v3.0.0.15

Datasheet

FLIR FC-Series AI Datasheet

User Manual

FLIR FC-Series AI Installation Guide

Quick Start Guide

FC-Series AI Quick Connect Guide

User Manual

FLIR FC-Series AI User Guide

AE Spec

FC-Series AI A&E Specifications

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Selection Guide

FLIR Security Product Matrix Selection Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Edge Devices Accessory Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions