FLIR T1010

HD Thermal Imaging Camera

The FLIR T1010 is your entry to the world of outstanding thermal imaging performance. With up to 3.1 MP resolution (UltraMax®), superior thermal sensitivity, and FLIR's most advanced user interface, the T1010 is designed to streamline your workday, and make you the hero. The FLIR T1010 comes with on-board Inspection Route mode so you can download and run survey plans to your camera from FLIR Thermal Studio Pro (with Route Creator plugin). The purchase of a T1010 camera includes a 3-month subscription to FLIR Thermal Studio Pro and FLIR Route Creator.

Built for the Experts, by the Experts
The T1010 records 1024 × 768 true HD resolution images, with thermal measurements up to 650°C (1202°F).
With programmable buttons, an agile GUI, and live image enhancements such as 1-Touch Level/Span, the T1010 has the expert features you need.
The T1010 has a robust yet compact frame with a 120° rotating optical block that puts any target within comfortable viewing range.

Specifications

Highlighted
IR Resolution 1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity_NETD <25 mK @ 30°C (86°F)
Field of view [FOV] FLIR T1010 12°: 12° × 9°
FLIR T1010 28°: 28° × 21°
FLIR T1010 45°: 45° × 34°
Digital Camera Field of view adapts to the infrared lens
Image Modes Thermal, thermal MSX, digital camera
Display Built-in touchscreen, 4.3 in. wide screen LCD, 800 × 480 pixels
Storage Media Removable media SD or SDHC card. Class 10 or better recommended
Imaging & Optical
4.3 inch Display 800 × 480 pixels
Auto orientation Automatic landscape or portrait
Automatic Image Adjustment Standard or histogram based on the image content
Built_in Digital Camera 5 Mpixel with LED light
Camera size excl lens [L x W x H] 167.2 mm × 204.5 mm × 180.4 mm (6.6 in. × 8.0 in. × 7.1 in.)
Camera software update Using USB cable or SD card
Color palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Pitch 17 µm
Detector Type Focal plane array (FPA), uncooled microbolometer
Digital Camera Field of view adapts to the infrared lens
Digital image enhancement Adaptive digital noise reduction
Digital Zoom 1–8× continuous
Display Type Capacitive touchscreen
f number FLIR T1010 12°: 1.2
FLIR T1010 28°: 1.15
FLIR T1010 45°: 1.1
Field of view [FOV] FLIR T1010 12°: 12° × 9°
FLIR T1010 28°: 28° × 21°
FLIR T1010 45°: 45° × 34°
Focal Length FLIR T1010 12°: 83.4 mm (3.28 in)
FLIR T1010 28°: 36 mm (1.42 in)
FLIR T1010 45°: 21.2 mm (0.83 in)
Focus One shot or manual
Frame Rate [Full Window] 30 Hz
Image Description No
Image Frequency 30 Hz
Image Modes Thermal, thermal MSX, digital camera
Infrared Image Full color infrared image
IR Resolution 1024 × 768; up to 3.1 MP with UltraMax
Laser Activated by a dedicated button
Laser Alignment Position is automatically displayed on the infrared image
Lens Identification Automatic
Manual Image Adjustment Linear based, possible to adjust level/span/max./min.
Minimum IR focus distance 1.3 m (4.26 ft)
Minimum IR–visual alignment distance 1.3 m (4.26 ft)
MSX Resolution 1024 × 768 pixels
Multi Spectral Dynamic Imaging [MSX] Thermal image with enhanced detail presentation
Non_radiometric IR video recording H.264 to the memory card
Non_radiometric IR video streaming H.264 video using USB
Optional Lenses FLIR T1010 12°: 7°, 28°, 45°, and 3x close-up lenses
FLIR T1010 28°: 7°, 12°, 45°, and 3x close-up lenses
FLIR T1010 45°: 7°, 12°, 28°, and 3x close-up lenses
Picture_in_Picture No
Sketch No
Spatial resolution [IFOV] FLIR T1010 12°: 0.20 mrad
FLIR T1010 28°: 0.47 mrad
FLIR T1010 45°: 0.80 mrad
Spectral Range 7.5–14 µm
Thermal Sensitivity_NETD <25 mK @ 30°C (86°F)
UltraMax Yes
Video Lamp Built-in LED light
Viewfinder No
Visual Image Full color visual image
Visual Video Recording H.264 to the memory card
Visual Video Streaming H.264 video using USB
Measurement & Analysis
Area 1 box with max./min./average
Color alarm [isotherm] No
Difference Temperature Delta temperature between the measurement functions and the reference temperature
Emissivity Correction Variable from 0.01 to 1.0 or selected from the materials list
External Optics and Windows Correction Automatic, based on the inputs of the window transmission and temperature
Measurement Corrections Emissivity, reflected temperature, relative humidity, atmospheric temperature, object distance, external infrared window compensation
Measurement Function Alarm No
Measurement Presets No measurements, Center spot, Hot spot, Cold spot, User preset 1, User preset 2
Object Temperature Range -40°C to 650°C (-40°F to 1202°F)
Object temperature range Accuracy ±2°C (±3.6°F) or ±2% of reading at 25°C for temperatures from -40°C up to 1200°C
Optics Transmission Correction Automatic, based on signals from internal sensors
Profile No
Reference Temperature Yes
Reflected apparent temperature correction Automatic, based on the input of the reflected temperature
Set_up Commands Save options, programmable button, reset options, set-up camera, language, time & units, camera information
Spot Meter 1
User Presets The user can select and combine measurements from one box and one delta
User Interface
Display Built-in touchscreen, 4.3 in. wide screen LCD, 800 × 480 pixels
Languages Arabic, Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Swedish, traditional Chinese, Turkish
Text No
Touch Screen Yes
Voice No
Communication & Data Storage
Antenna Internal (disabled)
Audio No
File Formats Standard JPEG, measurement data included No CSQ, measurement data included No CSQ storage on camera
File Formats_Visual Standard JPEG, automatically associated with the corresponding thermal image
Image Storage Standard JPEG, including digital image and measurement data, on a memory card
Image Storage Mode Simultaneous storage of thermal and digital images in the same JPEG file Option to store a digital photo as a separate JPEG file
Interfaces USB Micro-B, HDMI
METERLiNK No
METERLiNK_Bluetooth No
SD Card One card slot for removable SD memory cards
Storage Media Removable media SD or SDHC card. Class 10 or better recommended
Time Lapse No
USB USB Micro-B: data transfer to and from a PC, uncompressed colorized video
USB_Standard USB 2.0 High Speed USB Micro-B connector
Video Connector Type HDMI type C
WiFi No
Power
Battery operating time >2.5 hours at 25°C (68°F) and typical use
Battery Type Rechargeable Li ion battery
Charging system In camera (AC adapter or 12 V from a vehicle) or two-bay charger
Charging Temperature 0°C to 45°C (32°F to 113°F), except for the Korean market: 10°C to ‎45°C (‎50°F to ‎113°F)‎
Charging Time 2.5 hours to 90% capacity, charging status indicated by LEDs
External Power Operation AC adapter 90–260 V AC, 50/60 Hz or 12 V from a vehicle (cable with a standard plug, optional)
Power Management Automatic power-off functionality, user configurable between 5 minutes, 20 minutes, and no automatic shutdown
Environmental & Certifications
EMC ETSI EN 301 489-1 (radio) ETSI EN 301 489-17 EN 61000-6-2 (Immunity) EN 61000-6-3 (Emission) FCC 47 CFR Part 15 Class B (Emission) ICES-003
Encapsulation IP 54 (IEC 60529)
Ergonomics The 120° rotating optical block allows you to point the camera in multiple directions while maintaining a comfortable position
Humidity [operating and storage] IEC 60068-2-30 / 24 hours, 95% relative humidity, 25–40°C (77–104°F) / 2 cycles
Laser Classification Class 2
Laser Type Semiconductor AlGaInP diode laser, 1 mW, 635 nm (red)
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Radio Spectrum ETSI EN 300 328 FCC Part 15.247 RSS-247 Issue 2
Safety EN/UL/CSA/PSE 60950-1
Shock 25 g (IEC 60068-2-29)
Storage Temperature Range –40 to 70°C (–40 to 158°F)
Tripod Mounting UNC ¼"-20
Vibration 2 g (IEC 60068-2-6)
General
Compass No
GPS [compass] No
Housing material Magnesium
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Pro (3 month subscription) + FLIR Route Creator Plugin for Thermal Studio Pro (3 month subscription)
Weight 1.9 kg (4.3 lb)

Accessories

  1. Tool Belt (T911093)

Resources & Support

Note: For additional T-Series support resources, please visit Support.FLIR.com

Recorded Webinar

Webinar: End Your Year with Flir - Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Learn more

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR_T10xx_Update_Pack

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Brochure

T1K Science Brochure

Datasheet

FLIR T1K Science [T1010, T1020] Datasheet

Brochure

FLIR T1K [T1020] Brochure

Application Story

Rain Leak Detection and Post-Repair Inspection Application Story

Brochure

FLIR Global Utility Market Brochure

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Selection Guide

FLIR Handheld Thermal Camera Product Comparison Matrix

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 
(+1) 805 392 3775

Local Number:
+91-11-4560 3555

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.