Extech TM100

Type K/J Single Input Thermometer

Product Variations

The Extech TM100 Type J/K Single Input Thermometer has a wide temperature range of -200°C to 1372°C (-328°F to 2501°F) for Type K measurements and -210°C to 1100°C (-346°F to 2012°F) for Type J measurements. It has a high 1°C/0.1°F resolution, as well as a large backlit LCD display with readouts in °C, °F, or Kelvin. The data hold function freezes the reading on the display and the screen displays the max/min/avg. Readings capture a relative time stamp. Also, the offset key is used for zero function to make relative measurements. Comes with anuto power off with a disable feature. This thermometer comes complete with the Type K bead wire temperature probe and three (3) AAA 1.5V batteries.

Specifications

General
Temperature (Type J) -346°F to 2012°F ( -210°C to 1100°C )
Temperature (Type J) Basic Accuracy ±0.15% of reading (+1.8 °F/+1 °C)
Temperature (Type J) Max Resolution 0.1 °F/ °C
Temperature (Type K) Basic Accuracy ±0.15% of reading (+1.8 °F/+1 °C)
Temperature (Type K) Max Resolution 0.1 °F/ °C
Temperature [Type K] -328°F to 2501°F ( -200°C to 1372°C )

Resources & Support

User Manual

Extech TM100 User Manual

Datasheet

Extech TM100 Datasheet

Certification

Extech TM100 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart