Discontinued

Extech TM300

Type K/J Dual Input Thermometer

The Extech TM300 is a compact meter for differential temperature measurements. A large, backlit LCD displays T1, T2, and T1-T2 differential, plus min, max, and average values. It has a wide temperature range with 0.1°/1° resolution, and it has readout in °C, °F, or K (Kelvin). The data hold function freezes reading on display. It features an offset key used for zero function to make relative measurements, and an auto power off with disable feature. Complete with two general purpose Type K bead wire temperature probes, three AAA batteries, and pouch case.

Specifications

General
Temperature (Type J) -346°F to 2012°F ( -210°C to 1100°C )
Temperature (Type J) Basic Accuracy ±0.15% of reading (+1.8 °F/+1 °C)
Temperature (Type J) Max Resolution 0.1 °F/ °C
Temperature (Type K) Basic Accuracy ±0.15% of reading (+1.8 °F/+1 °C)
Temperature (Type K) Max Resolution 0.1 °F/ °C
Temperature (Type N)
Temperature (Type N) Basic Accuracy
Temperature [Type K] -328°F to 2501°F ( -200°C to 1372°C )
Additional Details
Certifications CE
Dimensions 8.7 × 2.5 × 1.1" (220 × 63 × 28mm)
Power 3 × AAA (1.5V) batteries
Warranty 2 years
Weight 7oz (200g)

Resources & Support

User Manual

Extech TM300 User Manual

Datasheet

Extech TM300 Datasheet

Certification

Extech TM300 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.