Discontinued

Flir X6570sc

High Speed LWIR Performance Camera

The FLIR X6570sc thermal imaging camera provides superior thermal measurement performance paired with the most advanced connectivity. Whether you need to analyze high-speed processes with microsecond precision or monitor fast temperature spikes, the X6570sc has the integration time and frame speed needed to collect the most accurate data. In addition, the camera’s state-of-the-art connectivity and intuitive user experience allow researchers to focus on their experiments instead of the camera controls.

Flexibility and high sensitivity at an affordable cost
Equipped with a cooled mercury cadmium telluride (MCT) detector that’s sensitive enough to distinguish temperature differences less than 25 mK.
Produces 640 x 512 full-frame imagery at speeds up to 234 Hz. Subwindowing allows faster rates up to 14,550 Hz.
Works seamlessly with FLIR ResearchIR Max software for both viewing and processing thermal data.

Specifications

Highlighted
IR Resolution 640 x 512
Detector Pitch 15 µm
Spectral Range 7.7 - 9.3 µm
Detector Type Mercury cadmium telluride (MCT)
Camera f-number f/2.0
Dynamic Range 14-bit, 16-bit with DRX
NETD <25 mK (20 mK typical)
Frame Rate 234 Hz: 640 x 512 Up to 14,550 Hz: 160 x 1
Integration Time 10 µs to 20,000 µs
Standard Temperature Range 5°C to 350°C (41°F to 662°F)
Filtering 4-slot motorized filter wheel
Focus Manual
Imaging & Optical
Analog Palettes Selectable 8-bit
Available Lenses NA
Camera f-number f/2.0
Close-up Lenses/Microscopes NA
Detector Pitch 15 µm
Detector Type Mercury cadmium telluride (MCT)
Digital Data Streaming Simultaneous Gigabit Ethernet and Camera Link Base / Camera Link Medium
Display Overlay Temperature measurement & scale
Dynamic Range 14-bit, 16-bit with DRX
Filtering 4-slot motorized filter wheel
Focus Manual
Frame Rate 234 Hz: 640 x 512 Up to 14,550 Hz: 160 x 1
HD Video DVI 1080p
Image Analysis On-camera temperature analysis
Image Time Stamp Internal IRIG-B decoder clock / TSPI accurate time stamp
Integration Time 10 µs to 20,000 µs
IR Resolution 640 x 512
NETD <25 mK (20 mK typical)
On Camera Display Detachable touchscreen LCD display (800 x 480 pixel)
Operability > 99%
Readout Snapshot Digital (X8400sc/X6580sc) - Snapshot Analog (X6550sc/X6540sc/X6530sc)
Readout Modes Asynchronous Integrate While Read; Asynchronous Integrate Then Read
Sensor Cooler Type Closed cycle (rotary) Stirling cooler
Sensor Material Mercury cadmium telluride (MCT)
Spectral Range 7.7 - 9.3 µm
Subwindow Modes 320 x 256 / 160 x 128, Arbitrary size, down to 160 x 1
Measurement & Analysis
Accuracy ±1°C or ±1% of the reading
Automatic Gain Control Manual, Linear, ROI
Calibration Custom calibration on request
Standard Temperature Range 5°C to 350°C (41°F to 662°F)
Communication & Data Storage
Synchronization Modes IRIG-B, Sync In/Out, Trigger In
Video Output DVI 1080p
General
Size [L x W x H ] w/o Lens 23 x 15 x 22 cm (9 x 6 x 8.6 in) with LCD, 23 x 15 x 18 cm (9 x 6 x 7 in) w/o LCD
Weight [without lens] 4.80 kg (10.58 lbs) with LCD, 4.3 kg (9.47 lbs) without LCD
Power
Power 24 VDC
Environmental & Certifications
Mounting UNC 1/4"−20 + 3×M5 threads
Operating Temperature Range -20°C to 50°C (-4°F to 122°F )
Shock & Vibration Operational 6 ms, 25 g, IEC 68-2-29 Operational 2 g, IEC 68-2-26

Accessories

Resources & Support

Brochure

Science Camera MCT Detector Brochure A4

User Manual

FLIR X6570sc User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.