Extech EX900
ExStik® 4-in-1塩素、pH、ORP、温度キット
Extech EX900 ExStik® 4-In-1キットには、CL200メーター、pHおよびORP電極、試薬タブレット(50テスト)、プラスチックカップ4個、ウェイトスタンド、pHバッファーポーチ、CR2032バッテリー4個、48インチのネックストラップ、キャリーケース、ユーザーマニュアルが付属しています。このメーターは、付属の交換可能な平面電極を使用して、総塩素、pH、ORP、温度を測定します。平面電極は液体、半固体、固体で機能します。内蔵メモリは、最大15の読み取り値を保存/リコールし、最後に校正された値を保存できます。バーグラフおよび塩素とORPの自動電子自己校正機能(pHの1、2、または3点バッファー校正)を備えた、3-1/2桁(2000カウント)の大型デジタルディスプレイを備えています。
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.