FLIR PoEインターフェース
出力内蔵FLIR交通センサー用インターフェース
Flir Power over Ethernetインターフェースは、すべてのFlir交通センサーに電力とデータ接続性を供給するように設計されています。この小型のDINレール取付け可能インターフェイスには、接続されたセンサーで直接アドレス指定可能な2つの物理出力が内蔵されています。
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.