New

IR6

Wide Dynamic Range Infrared Machine Vision Camera

The Flir IR6 delivers high-quality, precise non-contact thermal imaging in a rugged, compact package designed for modern machine vision and industrial automation. Featuring 640 × 480 thermal resolution and a 60 Hz frame rate, the IR6 combines wide dynamic range with accurate temperature measurement across broad temperature spans without subrange switching, helping to simplify integration and maintain continuous visibility into dynamic processes. Its compact design and industry-standard connectivity enable seamless integration into existing systems for machine vision, industrial process monitoring, early fire detection, and critical asset monitoring, providing reliable thermal data to support faster, more informed decision-making in demanding industrial environments.

Accurately measure temperatures from -20°C to 1500°C without manual subrange switching, allowing the IR6 to continuously capture changing thermal conditions. With frame rates up 60 Hz plus advanced windowing, the cameras provide sharp thermal data for fast-moving processes in machine vision, quality assurance, and industrial monitoring applications.
Simplify integration into machine vision and automation systems with GigE Vision and GenICam compatibility, providing industry-standard camera control and image streaming. Support for Atlas and Spinnaker SDKs, Gigabit Ethernet, and Power over Ethernet (PoE) helps reduce integration complexity and accelerate development for OEM and industrial applications.
Integrate thermal imaging where space is limited with an ultra-compact 29 × 37 × 56 mm form factor weighing just 65 g (2.23 oz) without the lens. Designed for demanding industrial environments, the compact IR6 gives integrators greater flexibility for installation in tight spaces, small enclosures, and automated systems.

IR6 Applications

Thermal Process and Quality Inspection

Detect thermal defects in-cycle, including seals, welds, adhesives, and batteries. At 60 Hz, IR6 captures thermal changes in moving processes for in-cycle inspection.

Process and quality inspection

OEM Thermal Machine Vision Integration

Add thermal measurement to machines, robotics, and automated inspection systems. Its compact design and GigE Vision and GenICam connectivity make IR6 suited to OEM designs where space and integration matter.

OEM machine integration

Thermal Imaging Before There is Smoke

Monitor heat to help identify abnormal conditions before visible smoke or flame develops. Continuously measure thermal conditions across battery energy storage sites, recycling facilities, warehouses, flares, and other high-risk environments.

Early fire detection

Thermal Monitoring for Critical Assets

Thermal changes can indicate developing equipment faults before failure occurs. Use continuous, non-contact thermal monitoring to track electrical cabinets, motors, transformers, bearings, and other critical assets.

Critical asset monitoring

Flir IR6 Frequently Asked Questions

The Flir IR6 supports automated thermal inspection, industrial process monitoring, quality control, early fire detection, and equipment condition monitoring. It helps industrial systems identify temperature variations and abnormal thermal conditions.

The Flir IR6 provides calibrated temperature measurement from -20°C to 1500°C (-4°F to 2732°F ). Its wide dynamic range reduces the need for manual subrange switching.

Yes. The Flir IR6 supports GigE Vision and GenICam, along with Gigabit Ethernet and Power over Ethernet connectivity, enabling integration into compatible machine vision, robotics, and industrial automation systems.

The Flir IR6 captures full-frame thermal images at 60 Hz with 640 × 480 resolution, supporting temperature monitoring and inspection of moving products and industrial processes.

The Flir IR6 measures 29 × 37 × 56 mm (1.14 × 1.45 × 2.20) and weighs approximately 65 grams (2.23 oz) without a lens, making it suitable for space-constrained OEM and industrial automation installations.

仕様

ハイライト表示
イーサネットインターフェース Wired
マウント Lens Mount: VGA - M25
F値 1.2
カメラ周波数 60 Hz
温度分解能_NETD ≥40 mK; f/1.0, 25°C (77°F) object, 22°C (71.6°F), ambient, spatial, and temporal filtering applied
通信とデータ保存
イーサネット Purpose: Control, Image, Power
イーサネットインターフェース Wired
イーサネットタイプ Gigabit Ethernet
イーサネットプロトコル GigE Vision
イーサネット規格 IEEE 802.3
イーサネット通信 GigE Vision / GenICam
イーサネット電源 Power over Ethernet (PoE)
コネクタータイプ RJ45 Ethernet Connector
イメージングとレンズ
F値 1.2
カメラ周波数 60 Hz
スペクトル範囲 7.3–14 μm (LWIR)
利用可能なレンズ VGA Focal Length:
7 mm
8.5 mm
14 mm
19 mm
25 mm
検知器間隔 17 µm
温度分解能_NETD ≥40 mK; f/1.0, 25°C (77°F) object, 22°C (71.6°F), ambient, spatial, and temporal filtering applied
焦点 Manual
赤外線画像解像度 640 × 480 pixels
測定解析
校正 -20°C to 1500°C (-4°F to 2732°F)*

*600°C to 1500°C (-1048°F to 2732°F) with burn-in management
一般仕様
サイズ[L×W×H]、レンズ除く 29 mm × 37 mm × 56 mm
重量[レンズ除く] 65 g (2.47 oz)
環境と認定
マウント Lens Mount: VGA - M25
三脚取付マウント 1/4"-20
使用温度範囲 -20°C to 60°C (-4 to 140°F)
*To avoid possible damage during storage, ensure that the sensor is not exposed to air. Use a lens cap or lens to cover the sensor
湿度[動作時、保存時] Maximum 80% relative humidity, non-condensating
電源
消費電力 Typical:

12 V: 2.8 W
24 V: 2.8 W
PoE (48 V) 3.5 W

Maximum:

12 V: 4.4 W
24 V: 4.4 W
PoE (48 V) 4.8 W

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.