Discontinued
Two Way Articulating Camera With Long Focus, 2m, 6mm Diameter (VSA2-2)
This product is discontinued.
We recommend the VS80キット as a great replacement.
Need support with the Two Way Articulating Camera With Long Focus, 2m, 6mm Diameter (VSA2-2)? Check out our support resources below.
Two-way 6 mm (0.24") articulating camera with 2 m (78") probe with long focus