G346

Optical Gas Imaging (OGI) Camera for Carbon Monoxide (CO)

Product Variations

The FLIR G346 is an innovative Optical Gas Imaging (OGI) camera used to detect carbon monoxide (CO), nitrous oxide (N₂O) and other dangerous and environmentally harmful gases in steel plants and industrial manufacturing facilities. CO emissions can be a significant threat to primary steel manufacturing operations. Even the slightest leak in a vent stack or pipe can have a devastating effect. With the portable, non-contact FLIR G346, inspectors can scan large areas at safe distances without interfering or shutting down production and manufacturing operations.

The Flir G346 accurately measures temperatures from -20°C to 300°C (-4°F to 482°F) in real time, and Flir’s patented High-Sensitivity Mode (HSM) makes CO leaks stand out more clearly while allowing you to efficiently scan thousands of components
Built-in Wi-Fi and Bluetooth® allow you to connect to smartphones or tablets and effortlessly edit and store images in the cloud, or wirelessly transfer files using the included Flir Ignite™ cloud service
Comfortably operate and interact with your G343 thanks to a rotating 10.16 cm (4 in) LCD touchscreen which allows you view targets from any direction

Specifications

Highlighted
IR Resolution G346 14.5°: 320 × 240 (76,800 pixels)
G346 24°: 320 × 240 thermal resolution (76,800 pixels)
Detector Pitch 30 μm
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Spectral Range 4.52 µm to 4.67 µm
Imaging & Optical
Adjustable Viewfinder Built-in, tiltable OLED, 800 × 480 pixels
Camera f-number 1.59
Color LCD 4", 640 × 480 pixel rotatable, touchscreen LCD
Color Palettes Arctic, White hot, Black hot, Iron, Lava, Rainbow, Rainbow HC
Detector Pitch 30 μm
Detector Type Focal plane array (FPA), cooled InSb
Display Frame Rate 60 Hz
Field of View G346 14.5°: 14.5° × 10.8°
G346 24°: 24° × 18° (23 mm)
Focus Auto & Manual
Image Analysis 10 spots, 5 boxes with max/min/average, 1 line (horizontal or vertical), measurement corrections
Image Modes IR image, visual image, high sensitivity mode (HSM), noise reduction filter
IR Resolution G346 14.5°: 320 × 240 (76,800 pixels)
G346 24°: 320 × 240 thermal resolution (76,800 pixels)
Laser Spot Yes
MPEG Video Recording Yes
On Camera Display Widescreen 800 × 480 pixel LCD, Tiltable 800 × 480 pixel OLED viewfinder
Radiometric IR Video RTRR (.csq), Over UVC
Radiometric JPG Yes
Sensor Cooling Stirling Microcooler (FLIR MC-3)
Spectral Range 4.52 µm to 4.67 µm
Video Recording & Streaming H.264 to memory card
Zoom 1 – 8× continuous, digital zoom
Measurement & Analysis
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Area Box 5 (min./max./avg.)
Delta T Yes
Gas Sensitivity CO: <10.4 ppm x m
N₂O: <2.5 ppm x m
(ΔT = 10°C, Distance = 1 m)
Measurement Corrections Reflected temperature, distance, atmospheric transmission, humidity, external optics
Profile 1 live line (horiz. or vert.)
Recording MultiREC Recording; Record multiple files automatically in customizable order
Spot Meter 10
Temperature Range -20°C to 350°C (-4°F to 662°F)
Available sub ranges:
-20°C to 20°C (-4°F to 68°F)
-10°C to 50°C (14°F to 122°F)
20°C to 80°C (68°F to 176°F)
50°C to 120°C (122°F to 248°F)
60°C to 150°C (140°F to 302°F)
100°C to 200°C (212°F to 392°F)
130°C to 250°C (266°F to 482°F)
160°C to 300°C (320°F to 572°F)
Thermal Sensitivity <15 mK @ 30°C (86°F)
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth via headset, Wi-Fi, HDMI
Image File Format Standard JPEG, measurement data included. Infrared-only mode
Radio Operating frequency:
•Bluetooth + EDR: 2402–2480 MHz
•WLAN 2.4 GHz: 2412–2462 MHz
•WLAN 5 GHz: 5150-5250 MHz Note that frequency band 5150-5250 MHz is for indoor use only, see national regulations.

RF output (EIRP)
• Bluetooth + EDR: <10 dBm
•WLAN: <17 dBm

Antenna
•Integrated PIFA antenna (gain: maximum 2.6 dBi)
Storage Media Removable SD card
Video Out HDMI, DVI
General
Annotations Voice: 60 seconds with Bluetooth on still images and video
Text: Text from predefined list or soft keyboard on touchscreen
Image Sketch: Yes, on infrared only
Cloud Services Via Wi-Fi; FLIR Ignite for direct, secure image uploading, organizing, storage, and sharing (required firmware available)
FLIR Inspection Route Enabled in the camera
GPS [removable] Location data automatically added to every still image and first frame in video from built-in GPS
Laser Pointer Class 2
Package Includes Infrared camera with lens, battery (2 pcs), battery charger, power supply including multi-plugs, hand strap, neck strap, lens cap, lens cap strap, memory card, HDMI-HDMI cable, USB cable, screwdriver TX20, knob screw (optional screw for the rear cover), printed documentation, hard transport case
Packaging Size G346 14.5°: 400 × 190 × 510 mm (15.7 × 7.5 × 20.1 in.)
G346 24°: 400 mm × 190 mm × 510 mm (15.7 in × 7.5 in × 20.1 in)
Size [L x W x H ] w Lens G346 14.5°: 251.6 mm × 164.5 mm × 170.9 mm (9.9 in × 6.48 in × 6.73 in)
G346 24°: 251.6 mm × 164.5 mm × 170.9 mm (9.9 in × 6.48 in × 6.73 in)
Weight [incl lens & batteries] 3 kg (6.18 lb)
User Interface
Languages 21
Power
Battery operating time >2.5 hours at 25°C (68°F) and typical use
Battery type Rechargeable Li-ion battery; 7.4 V, charged in camera or separate 2-bay charger
Charging Time 2.5 hours to 95% capacity, charging status indicated by LEDs
Start Up Time Typically 7 min. at 25°C (77°F)
Environmental & Certifications
Certifications RoHS: 2011/65/EU
WEEE: 2012/19/EU
RED: 2014/53/EU
EMC: ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003
Encapsulation IP54 (IEC 60529)
Mounting UNC ¼"-20
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)
Shock & Vibration Shock: 25 g (IEC 60068-2-27); Vibration: 2 g (IEC 60068-2-6)
Storage Temperature Range -30°C to 60°C (-22°F to 140°F)

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR G-Series Update Pack

You must be logged in to download file.

Flyer

FLIR Acoustic or OGI Flyer [Si2x-Series, Gx-Series] GB

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Brochure

FLIR OGI Brochure (Optical Gas Imaging)

Datasheet

FLIR G346 Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+44) 0800 051 7865

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions