Si2a-PD

Fixed-Mount Acoustic Imaging Camera for Continuous Monitoring of Partial Discharge Detection

The Flir Si2a-PD keeps a constant listen on your most critical electrical assets—detecting, locating, and assessing partial discharge, corona, and arcing early, from up to 200 m (656 ft) away, so you can keep teams out of hazardous areas and prevent faults from turning into outages, incidents, or costly downtime. AI-enhanced detection and analysis turns complex signals into clear, actionable insight with minimal intervention, while its IP66-rated, VESA-mountable design makes permanent installation simple in harsh environments and easy to integrate into your wider data systems—so your switchgear, substations, and GIS stay safer, stronger, and continuously operational.

Provides continuous 24/7 condition monitoring, enabling early detection of partial discharge (PD), corona, arcing, and other electrical anomalies to help prevent unplanned outages and improve operational safety.
Detects, locates, classifies, and assesses PD faults from distances of up to 200 m (656 ft), supporting safe inspections, featuring an IP66 with VESA mounting options for reliable, flexible installations outside hazardous zones and in harsh industrial environments.
AI enhanced detection and analysis that delivers accurate results with minimal operator intervention and enables enterprise ready system integration and data management.
Product showcase image

Specifications

Highlighted
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Severity Assessment Automatic AI-based severity assessment including recommended actions
Distance From 0.3 m (1.0 ft) up to 200 m (656 ft)
Imaging & Optical
Digital Camera 12 MP Color
Field of view (FOV) 75° diagonal
Video Frame Rate Streaming: 15 fps;
Snapshots: 30 fps
Video Image Resolution 960 × 540 streaming;
16:9 aspect ratio
Measurement & Analysis
Able to Quantify Surface or Internal Discharge, Positive and Negative Corona, Negative Corona, Floating Discharge
Acoustic Measurement 124 low-noise MEMS microphones, real-time sound visualization
Bandwidth 2 kHz to 130 kHz
Detection Threshold 20 kHz: -19.5 dB;
35 kHz: -11.2 dB;
50 kHz: -9.8 dB;
80 kHz: 12.2 dB;
100 kHz: 22.8 dB
Distance From 0.3 m (1.0 ft) up to 200 m (656 ft)
Severity Assessment Automatic AI-based severity assessment including recommended actions

Resources & Support

Datasheet

Flir Si2a-PD Datasheet GB

FAQ

Flir Si2a-PD FAQ GB

Value Sheets

Partial Discharge Detection | Flir Si2a-PD GB

Datasheet

Flir Si2a-PD Datasheet

FAQ

Flir Si2a-PD FAQ

Value Sheets

Flir Si2a-PD Value Sheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart