The FLIR E96 is our first pistol-grip camera with 640 × 480 thermal resolution so inspectors can survey high-voltage, hazardous targets safely and quickly diagnose electrical and mechanical failures. The FLIR E96 offers complete coverage of near and distant targets through a range of lens options. Pair the E96 with a FLIR FlexView™ dual field-of-view lens to instantly switch from wide-area to telephoto scanning in one push of a button. The onboard FLIR Inspection Route runs pre-planned routes to help inspectors stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E96 images directly from the camera to the cloud for easy, secure storage and sharing.

Enhanced Resolution, Faster Inspections
The 640 × 480 thermal resolution plus FLIR UltraMax® and MSX® image enhancement ensure the E96 produces the most virbrant, easiest-to-interpret images in its class.
Interchangeable, auto-calibrating lenses—from telephoto to wide-angle—allow users to target electrical hot spots safely, check for mechanical faults, and survey roofs or building envelopes quickly.
Onboard integration with Flir routing software*, automatic image upload directly to the Flir Ignite cloud library, a built-in mic for voice annotation, and report generation features all help the E96 streamline your workday. (*Optional accessory software)

Specifications

Highlighted
IR Resolution 640 × 480 pixels
Thermal Sensitivity/NETD <30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)
Accuracy ±2°C (±3.6°F) or ±2% of the reading
Field of view (FOV) FLIR E96 42°: 42° × 32°
FLIR E96 24°: 24° × 18°
FLIR E96 14°: 14° × 10°
FLIR E96 80°: 80° × 63°
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 80° lens in use
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Storage Media Removable SD card
Imaging & Optical
Color Palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Type and Pitch Uncooled microbolometer, 12 µm
Digital Camera 5 MP, with built-in LED photo/video lamp; disabled when 80° lens in use
Digital Zoom 1-8× continuous
f-number FLIR E96 14°: 1.5
FLIR E96 24°, FLIR E96 80°: 1.3
FLIR E96 42°: 1.1
Field of View 42° × 32°, 24° × 18°, 14° × 10°
Field of view (FOV) FLIR E96 42°: 42° × 32°
FLIR E96 24°: 24° × 18°
FLIR E96 14°: 14° × 10°
FLIR E96 80°: 80° × 63°
Focal Length 42°: 10 mm (0.39 in)
24°: 17 mm (0.67 in)
14°: 29 mm (1.41 in)
80°: 5 mm (0.19 in)
Focus Continuous LDM, One-shot LDM, One-shot contrast, Manual
Image Frequency 30 Hz
IR Resolution 640 × 480 pixels
Lens Identification Automatic
Minimum Focus Distance 0.15 m, 42°
0.15 m, 24°
1.0 m, 14°
Minimum Focus Distance with MSX 42°: 0.65 m (1.98 ft)
24°: 0.5 m (1.64 ft)
14°: 1.0 m (3.28 ft)
Non-radiometric IR video streaming H.264 or MPEG-4 over Wi-Fi MJPEG over UVC or Wi-Fi
Picture-in-Picture Resizable and movable
Radiometric IR video recording Real-time radiometric recording (.csq)
Radiometric IR video streaming Yes, over UVC
Spatial resolution (IFOV) 80°: 2.6 mrad/pixel
42°: 1.20 mrad/pixel
24°: 0.66 mrad/pixel
14°: 0.38 mrad/pixel
Spectral Range 7.5-14 µm
Thermal Sensitivity/NETD <30 mK, 42° at 30°C (86°F)
<40 mK, 24° at 30°C (86°F)
<50 mK, 14° at 30°C (86°F)
<30 mK, 80° at 30°C (86°F)
UltraMax Yes
Viewfinder No
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of the reading
Measurement Presets No measurement, center spot, hot spot, cold spot, User Preset 1, User Preset 2
Object Temperature Range -20 to 120°C (-4 to 248°F); 0 to 650°C (32 to 1202°F); 300 to 1500°C (572 to 2732°F)
Spot Meter 3 ea. in live mode
User Interface
Display 4", 640 × 480 pixel touchscreen LCD with auto-rotation
Text Predefined list or touchscreen keyboard
Voice 60 sec. recording added to still images or video via built-in mic (has speaker) or via Bluetooth®
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth®, Wi-Fi, DisplayPort
Image File Format Standard JPEG with measurement data included. Infrared-only mode
Image Storage Mode Infrared, Visual, MSX®, Picture-in-Picture, Gallery
METERLiNK Yes
Storage Media Removable SD card
Time Lapse 10 seconds to 24 hours (infrared)
Video Out DisplayPort over USB Type-C
Power
Battery operating time >2.5 hours at 25°C (68°F) and typical use
Battery type Rechargeable Li-ion battery
Environmental & Certifications
Operating Temperature Range -15 to 50°C (5 to 122°F)
Safety EN/UL/CSA/PSE 60950-1
Storage Temperature Range -40 to 70°C (-40 to 158°F)
General
FLIR Inspection Route Enabled in camera
Laser Pointer Yes
Packaging Infrared camera with lens, s2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Starter

Accessories

  1. Tripod (T911997)

Resources & Support

Note: For additional Exx-Series support resources, please visit Support.FLIR.com

Recorded Webinar

Webinar: End Your Year with Flir - Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Learn more

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware [Exx T5xx T8xx]

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Selection Guide

FLIR Exx-Series Datasheet with Comparison Matrix

User Manual

FLIR Exx-Series User Manual

Brochure

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure

Application Story

Bikefit Van Staeyen Uses Flir E96 Thermal Camera to Find Optimal Cyclist Position

Brochure

FLIR Exx-Series Manufacturing Brochure

Brochure

FLIR Renewable Energy Wind Power Brochure

Brochure

FLIR Condition Monitoring Solutions for the Mining Industry Brochure

Brochure

FLIR Condition Monitoring Solutions for the Automotive Industry Brochure

Brochure

FLIR Global Utility Market Brochure

Application Story

Condition Monitoring Application Note - Choosing the Right FLIR Ex-Series Handheld Thermal Camera

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

Local Number:
+91-11-4560 3555

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us