In stock & ready to ship!

Get ready for outstanding thermal imaging performance, built on 50 years of experience. With its remarkable range, up to 3.1 M resolution (UltraMax®), and an agile, new user interface, FLIR's flagship T1020 is designed to streamline your workday, and make you the hero. For the sharpest images, the truest temperatures, the most flexibility—the T1020 is the ultimate result of five decades of infrared expertise. The FLIR T1020 comes with on-board Inspection Route mode so you can download and run survey plans to your camera from FLIR Thermal Studio Pro with Route Creator plugin (3-month subscription included).

Built For The Experts, By The Experts.
The T1020 now offers an agile new GUI that responds like a smartphone, plus live image enhancements such as 1-Touch Level/Span.
The Flir OSX™ Precision HDIR optical system offers continuous autofocus and crisp resolution for accurate measurements, even from a distance.
The T1020 has a 120° rotating optical block and bright, high-resolution LCD viewfinder, putting any target within comfortable viewing range.

Specifications

Highlighted
IR Resolution 1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity/NETD <20 mK @ 30°C (86°F)
Field of view (FOV) FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)
Digital Camera Field of view adapts to the infrared lens
Image Modes Thermal, thermal MSX, picture in picture, digital camera
Display Built-in touchscreen, 4.3 in. wide screen LCD, 800 × 480 pixels
Storage Media Removable media SD or SDHC card. Class 10 or better recommended
Imaging & Optical
4.3” Display 800 × 480 pixels
Auto orientation Automatic landscape or portrait
Automatic Image Adjustment Standard or histogram based on the image content
Built-in Digital Camera 5 Mpixel with LED light
Camera size excl lens (L x W x H) 167.2 mm × 204.5 mm × 188.3 mm (6.6 in. × 8.0 in. × 7.4 in.)
Camera software update Using USB cable or SD card
Color Palettes Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Pitch 17 µm
Detector Type Focal plane array (FPA), uncooled microbolometer
Digital Camera Field of view adapts to the infrared lens
Digital image enhancement Adaptive digital noise reduction
Digital Zoom 1–8× continuous
Display Type Capacitive touchscreen
f-number FLIR T1020 12°: 1.2
FLIR T1020 28°: 1.15
FLIR T1020 45°: 1.1
FLIR T1020 28° and 12°: 1.15 (28° lens), 1.2 (12° lens)
FLIR T1020 28° and 45°: 1.15 (28° lens), 1.1 (45° lens)
FLIR T1020 28°, 12°, and 45°: 1.15 (28° lens), 1.2 (12° lens), 1.1 (45° lens)
Field of view (FOV) FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)
Focal Length FLIR T1020 12°: 83.4 mm (3.28 in)
FLIR T1020 28°: 36 mm (1.42 in.)
FLIR T1020 45°: 21.2 mm (0.83 in.)
FLIR T1020 28° and 12°: 28° lens: 36 mm (1.42 in.) ; 12° lens: 83.4 mm (3.28 in.)
FLIR T1020 28° and 45°: 28° lens: 36 mm (1.42 in.); 45° lens: 21.2 mm (0.83 in.)
FLIR T1020 28°, 12°, and 45°: 28° lens: 36 mm (1.42 in.); 12° lens: 83.4 mm (3.28 in.); 45° lens: 21.2 mm (0.83 in.)
Focus One shot or manual
Frame Rate [Full Window] 30 Hz
Image Description Add short note (stored in the JPEG exif tag)
Image Frequency 30 Hz
Image Modes Thermal, thermal MSX, picture in picture, digital camera
Infrared Image Full color infrared image
IR Resolution 1024 × 768; up to 3.1 MP with UltraMax
Laser Activated by a dedicated button
Laser Alignment Position is automatically displayed on the infrared image
Lens Identification Automatic
Manual Image Adjustment Linear based, possible to adjust level/span/max./min.
Minimum IR focus distance FLIR T1020, 12°: 1.3 m (4.26 ft.)
FLIR T1020, 28°: 0.4 m (1.32 ft.)
FLIR T1020, 45°: 0.2 m (0.66 ft.)
Minimum IR–visual alignment distance FLIR T1020, 12°: 1.3 m (4.26 ft.)
FLIR T1020, 28°: 0.4 m (1.32 ft.)
FLIR T1020, 45°: 0.5 m (1.64 ft.)
MSX Resolution 1024 × 768 pixels
Multi Spectral Dynamic Imaging (MSX) Thermal image with enhanced detail presentation
Non-radiometric IR video recording H.264 to the memory card
Non-radiometric IR video streaming H.264 video using Wi-Fi H.264 video using USB
Optional Lenses 7°, 12°, 28°, and 3x close-up lenses
Picture-in-Picture Resizable and movable infrared area on the visual image
Radiometric IR video recording Real-time radiometric recording (RTRR) to the memory card
Radiometric IR video streaming Real-time radiometric streaming (RTRS) via USB
Sketch Draw on the thermal/digital image or add predefined stamps Separate PC software with extensive report generation
Spatial resolution (IFOV) FLIR T1020 12°: 0.20 mrad
FLIR T1020 28°: 0.47 mrad
FLIR T1020 45°: 0.80 mrad
FLIR T1020 28° and 12°: 0.47 mrad (28° lens), 0.20 mrad (12° lens)
FLIR T1020 28° and 45°: 0.47 mrad (28° lens), 0.80 mrad (45° lens)
FLIR T1020 28°, 12°, and 45°: 0.47 mrad (28° lens), 0.20 mrad (12° lens), 0.80 mrad (45° lens)
Spectral Range 7.5–14 µm
Thermal Sensitivity/NETD <20 mK @ 30°C (86°F)
UltraMax Yes
Video Lamp Built-in LED light
Viewfinder Built-in 800 × 480 pixels
Visual Image Full color visual image
Visual Video Recording H.264 to the memory card
Visual Video Streaming H.264 video using Wi-Fi H.264 video using USB
Measurement & Analysis
Area 5 + 5 areas (boxes and circles) with max./min./average
Atmospheric transmission correction Automatic, based on the inputs for distance, atmospheric temperature, and relative humidity
Color Alarm (Isotherm) Above/below/interval
Difference Temperature Delta temperature between the measurement functions and the reference temperature
Emissivity Correction Variable from 0.01 to 1.0 or selected from the materials list
External Optics & Windows Correction Automatic, based on the inputs of the window transmission and temperature
Measurement Corrections Emissivity, reflected temperature, relative humidity, atmospheric temperature, object distance, external infrared window compensation
Measurement Function Alarm Audible/visual alarms (above/below) on any selected measurement function
Measurement Presets No measurements, Center spot, Hot spot, Cold spot, User preset 1, User preset 2
Object Temperature Range -40°C to 2000°C (-40°F to 3632°F)
Object temperature range Accuracy ±1°C (±1.8°F) or ±1% at 25°C for temperatures between 5°C to 150°C ±2°C (±3.6°F) or ±2% of reading at 25°C for temperatures up to 1200°C
Optics Transmission Correction Automatic, based on signals from internal sensors
Profile 1 line profile with max./min. temperature
Reference Temperature Manually set using the difference temperature
Reflected apparent temperature correction Automatic, based on the input of the reflected temperature
Set-up Commands Define user presets, Save options, Programmable button, Reset options, Set up camera, Wi-Fi, GPS & compass, Bluetooth, Language, Time & units, Camera information
Spot Meter 10
User Presets The user can select and combine measurements from any number of spots/boxes/circles/profiles/delta
User Interface
Display Built-in touchscreen, 4.3 in. wide screen LCD, 800 × 480 pixels
Languages Arabic, Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Swedish, traditional Chinese, Turkish
Text Add table, select between predefined templates
Touch Screen Yes
Voice 60 seconds (via Bluetooth) stored with the image
Communication & Data Storage
Antenna Internal
Audio Microphone headset via Bluetooth for the voice annotation of images
Bluetooth Frequency range: 2402–2480 MHz, supports 2.1 and 4.0
File Formats Standard JPEG, measurement data included CSQ, measurement data included
File Formats - Visual Standard JPEG, automatically associated with the corresponding thermal image
Image Storage Standard JPEG, including digital image and measurement data, on a memory card
Image Storage Mode Simultaneous storage of thermal and digital images in the same JPEG file Option to store a digital photo as a separate JPEG file
Interface USB Micro-B, Bluetooth, Wi-Fi, HDMI
METERLiNK Wireless connection (Bluetooth) to: FLIR meters with METERLiNK
METERLiNK - Bluetooth Communication with headset and external sensors
SD Card One card slot for removable SD memory cards
Storage Media Removable media SD or SDHC card. Class 10 or better recommended
Time Lapse 15 seconds to 24 hours
USB USB Micro-B: data transfer to and from a PC, uncompressed colorized video
USB - Standard USB 2.0 High Speed USB Micro-B connector
Video Connector Type HDMI type C
Video Out HDMI 640 × 480 HDMI 1280 × 720 DVI 640 × 480 DVI 800 × 600
WiFi Standard: 802.11 b/g/n Frequency range: 2412–2462 MHz Max. output power: 15 dBm
Power
Battery operating time >2.5 hours at 25°C (68°F) and typical use
Battery type Rechargeable Li ion battery
Charging system In camera (AC adapter or 12 V from a vehicle) or two-bay charger
Charging Temperature 0°C to 45°C (32°F to 113°F), except for the Korean market: 10°C to ‎45°C (‎50°F to ‎113°F)‎
Charging Time 2.5 hours to 90% capacity, charging status indicated by LEDs
External Power Operation AC adapter 90–260 V AC, 50/60 Hz or 12 V from a vehicle (cable with a standard plug, optional)
Power Management Automatic power-off functionality, user configurable between 5 minutes, 20 minutes, and no automatic shutdown
Environmental & Certifications
EMC ETSI EN 301 489-1 (radio) ETSI EN 301 489-17 EN 61000-6-2 (Immunity) EN 61000-6-3 (Emission) FCC 47 CFR Part 15 Class B (Emission) ICES-003
Encapsulation IP 54 (IEC 60529)
Ergonomics The viewfinder plus the 120° rotating optical block allow you to point the camera in multiple directions while maintaining a comfortable position
Humidity (Operating and Storage) IEC 60068-2-30 / 24 hours, 95% relative humidity, 25–40°C (77–104°F) / 2 cycles
Laser Classification Class 2
Laser Type Semiconductor AlGaInP diode laser, 1 mW, 635 nm (red)
Operating Temperature Range -15°C to 50°C (5°F to 122°F)
Radio Spectrum ETSI EN 300 328 FCC Part 15.247 RSS-247 Issue 2
Safety EN/UL/CSA/PSE 60950-1
Shock 25 g (IEC 60068-2-29)
Storage Temperature Range –40 to +70°C (–40 to 158°F)
Tripod Mounting UNC ¼"-20
Vibration 2 g (IEC 60068-2-6)
General
Compass Camera direction automatically added to every image
Housing material Magnesium
Packaging Infrared camera with lens, small viewfinder eyecup, 2 batteries, battery charger, hard transport case, lanyards, front lens cap, power supplies, printed documentation, SD card (8 GB), cables (USB 2.0 A to USB Type-C, USB Type-C to HDMI, USB Type-C to USB Type-C), License card: FLIR Thermal Studio Pro (3 month subscription) + FLIR Route Creator Plugin for Thermal Studio Pro (3 month subscription)
Packaging Size 494 mm x 355 mm x 188 mm (19.4 in x 14.0 in x 7.4 in)
Weight FLIR T1020 12°: 2.1 kg (4.6 lb)
FLIR T1020 28°: 1.9 kg (4.3 lb)
FLIR T1020 45°: 2.0 kg (4.4 lb)
FLIR T1020 28° and 12°: w/28°: 1.9 kg (4.3 lb.)
w/12°: 2.1 kg (4.6 lb.)
FLIR T1020 28° and 45°: w/28°: 1.9 kg (4.3 lb.)
w/45°: 2.0 kg (4.4 lb.)
FLIR T1020 28°, 12°, and 45°: w/28°: 1.9 kg (4.3 lb.)
w/12°: 2.1 kg (4.6 lb.)
w/45°: 2.0 kg (4.4 lb.)

Accessories

Resources & Support

Note: For additional T-Series support resources, please visit Support.FLIR.com

Recorded Webinar

Webinar: End Your Year with Flir - Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence

Learn more

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR_T10xx_Update_Pack

You must be logged in to download file.

Software Download

FLIR Thermal Studio Installer

You must be logged in to download file.

Warranty

FLIR Global Uncooled Thermal Camera 2-5-10 Limited Warranty

Datasheet

FLIR T1K Datasheet [T1010, T1020]

Warranty

FLIR Global 2-5-10 Warranty US

Application Story

FLIR T1020 Application Story - Power Utilities Rely On Thermal Imaging to Prevent Component Failures

Brochure

FLIR T1K [T1020] Brochure

Certification

FLIR Systems AB Certificate of Registration - ISO 14001:2015

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

ISO 9001-2015 FLIR Sweden

Brochure

FLIR Global Utility Market Brochure

Brochure

FLIR Renewable Energy Wind Power Brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

Local Number:
+91-11-4560 3555

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions