25 mm, 7.5-12.0 µm, f/2.5 LWIR FPO Motorized FPO Bayonet Lens (4216411)

25 mm, 7.5-12.0 µm, f/2.5 LWIR FPO Motorized FPO Bayonet Lens for FLIR R&D/Science cameras, including A67xx SLS and A85xx SLS.

Especificaciones

Generación de imágenes y óptica
Banda espectral 7.5 - 12 µm
Distancia hiperfocal 3 m (at 8.9 µm)
Distorsión <3%
Diámetro 90 mm/3.54 in (62 mm/2.44 in CL to Toggle)
Longitud 62.5 mm (2.46 in)
Longitud focal 25 mm
Número_F 2.5
Rango de enfoque 0.2 m to infinity
Características medioambientales y certificaciones
Rango de temperatura de almacenamiento -20°C to 60°C (-4°F to 140°F)
Rango de temperatura operativa -20°C to 50°C (-4° to 122°F)
General
Peso 0.63 kg (1.4 lbs)
Promedio de transmisión 92.37%

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Carro

Añadido al carro